SKINTOP® INOX NPT 1/2


SKINTOP® INOX NPT 1/2
SKINTOP® INOX NPT 1/2
Rp 628.255,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Delivery Unit | 5.000 |
| Weight | 0.043 kg |
Electrical Characteristics
Product Design
| Total length | 42.5 |
| Number of cable entries | 1 |
| Material body | Stainless steel |
| Thread type | NPT |
| Cable gland design | Straight |
| thread-sided sealing element | O-ring |
| EMC screening |
|
| Cable-side sealing element | Conduit sealing ring |
| Material body shortname | V4A |
| Thread size | NPT 1/2" |
| Colour | metal |
| Insert material, short form | PA |
| Thread length | 15 |
| Hexagon corner dimensions | 25.6 |
| Bending protection |
|
| Clear width | 13 |
| Max. clamping range | 13 |
| Seal type | Conduit sealing ring |
| O-ring material | Silicone |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,81 |
| Insert material | Polyamide |
| Surface protection | Uncoated |
| Spanner size 1 | 24 |
| Min. clamping range | 7 |
| For armoured cables |
|
| Spanner size 2 | 24 |
| Sealing material | Silicone |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 69, IP 68 - 5 bar (30 min) |
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -40 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| NEMA type rating | Type 1, Type 2, Type 4x, Type 6, Type 12 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| UL AWM certification | according to UL 514B (CCN: QBPZ2 / e-file number: E79903) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903) |
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® INOX NPT
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 53806778 | NPT 1/4" | 15 | 4 | 7 | 16 | 5.000 | ||||
| 53806779 | NPT 3/8" | 15 | 6 | 10 | 20 | 5.000 | ||||
| 53806780 | NPT 1/2" | 15 | 7 | 13 | 24 | 5.000 | ||||
| 53806781 | NPT 3/4" | 15 | 9 | 17 | 29 | 5.000 | ||||
| 53806782 | NPT 1" | 15 | 11 | 21 | 36 | 5.000 | ||||
| 53806783 | NPT 1 1/4" | 17 | 19 | 28 | 45 | 5.000 | ||||
| 53806784 | NPT 1 1/2" | 17 | 27 | 35 | 54 | 5.000 | ||||
| 53806796 | NPT 1/4" | 15 | 3 | 5 | 16 | 5.000 | ||||
| 53806797 | NPT 3/8" | 15 | 5 | 7 | 20 | 5.000 | ||||
| 53806798 | NPT 1/2" | 15 | 6 | 10 | 24 | 5.000 | ||||
| 53806799 | NPT 3/4" | 15 | 7 | 13 | 29 | 5.000 | ||||
| 53806800 | NPT 1" | 15 | 8 | 15 | 36 | 5.000 | ||||
| 53806801 | NPT 1 1/4" | 17 | 15 | 23 | 45 | 5.000 | ||||
| 53806802 | NPT 1 1/2" | 17 | 22 | 29 | 54 | 5.000 |








