ASI-STRIP PRO STRIPPING TOOL
Dismantling tool;

ASI-STRIP PRO STRIPPING TOOL
Dismantling tool;
ASI-STRIP PRO STRIPPING TOOL
Rp 4.544.137,00
/

ASI-STRIP PRO STRIPPING TOOL
Rp 4.544.137,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Dismantling tool |
| Suitable for | AS-Interface |
| Delivery Unit | 1.000 |
| Weight | 0.12 kg |
Electrical Characteristics
Product Design
| Overall width | 102 |
| Colour | yellow/black |
| Total length | 160 |
| Total height | 28 |
| Material processing | Hardened |
| Material | Steel |
| for insulation material | Thermoplastic elastomers, Polyurethane |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from AS-I STRIP special stripping tool
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 61735831 | Thermoplastic elastomers, Polyurethane | Dismantling tool |






