CRIMPING PLIERS HYDRAULIC V 1311
Hydraulic crimping tool; For cross-section (min./max.): 10mm² - 400mm²;

CRIMPING PLIERS HYDRAULIC V 1311
Hydraulic crimping tool; For cross-section (min./max.): 10mm² - 400mm²;
CRIMPING PLIERS HYDRAULIC V 1311
Rp 85.967.284,00
/

CRIMPING PLIERS HYDRAULIC V 1311
Rp 85.967.284,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Ergonomic handles, Pressing head rotates by 180 degrees, Automatic quick feed of pressing dies and mandrels, Few tool parts, easy to change, Requires low hand force, about 245 N at max. force
Applications
System 1311 for pressing copper connections of 10 - 400 mm²
Technical Attributes
General Information
| Product type | Hydraulic crimping tool |
| Scope of delivery | without crimping inserts |
| Delivery Unit | 1.000 |
| Weight | 4.9 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 400 |
| Total length | 590 |
| For pressing | Tube cable lug |
| For cross-section (min.) | 10 |
Product Characteristics
| Pressing force | 130 |
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from V 1311-A pressing pliers, hydraulic
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 61795925 | 10 | 400 |







