CRIMPING PLIERS QUADRO PLUS MAGAZIN
Storage box; For cross-section (min./max.): 0.5mm² - 2.5mm²;


CRIMPING PLIERS QUADRO PLUS MAGAZIN
Storage box; For cross-section (min./max.): 0.5mm² - 2.5mm²;
CRIMPING PLIERS QUADRO PLUS MAGAZIN
Rp 501.087,00
/

CRIMPING PLIERS QUADRO PLUS MAGAZIN
Rp 501.087,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Storage box |
| Delivery Unit | 1.000 |
| Weight | 0.021 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 2.5 |
| Colour | grey |
| For pressing | Insulated end sleeves |
| For cross-section (min.) | 0.5 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.







