FLEXIMARK® Character Holder PTE 19-285 TR
Sign/label holder; Overall height: 19mm; Polyethylene



FLEXIMARK® Character Holder PTE 19-285 TR
Sign/label holder; Overall height: 19mm; Polyethylene
FLEXIMARK® Character Holder PTE 19-285 TR
Rp 228.793,00
/

FLEXIMARK® Character Holder PTE 19-285 TR
Rp 228.793,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits |
| Pieces per PU | 10 |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 0.1 kg |
Electrical Characteristics
Product Design
| Total length | 285 |
| for cable tie width | 2.6 |
| Label material | Polyethylene |
| Colour | transparent |
| Total height | 19 |
| Transparent |
|
| Material | Polyethylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List









