ÖLFLEX® CRANE 9G1
Conveyor equipment cable; 9G1U0/U: 300/500 V; Rubber; Core identification: Numbers; With cable messenger; Cable chain



ÖLFLEX® CRANE 9G1
Conveyor equipment cable; 9G1U0/U: 300/500 V; Rubber; Core identification: Numbers; With cable messenger; Cable chain
ÖLFLEX® CRANE 9G1
Rp 215.864,00
/

ÖLFLEX® CRANE 9G1
Rp 215.864,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Weather-resistant for harsh environmental conditions, Cables up to a max. 24 cores can also be used in power chains, Very flexible due to extra-fine wire conductor design
Applications
The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3, Machinery and equipment that are permanently exposed to the weather; conveying and hoisting equipment; construction machinery; shipyard machinery, The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5, Suitable for use in special conditions, such as not more than 2 weeks without interruption of submersion in industrial or sea water, For highly flexible applications, please follow the assembly guidelines for ÖLFLEX® FD cables in power chains; see appendix T3
Technical Attributes
General Information
| Product type | Conveyor equipment cable |
| Brand | ÖLFLEX® |
| Copper index | 86.400 kg/km |
| Copper index (lb) | 580.500 lb |
| Weight | 321 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Test voltage | 3 kV |
Product Design
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 14.4 mm |
| Conductor material | Bare copper |
| Number of cores | 9 |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 9G1 |
| Core insulation basic material | Rubber |
| Basic material of outer sheath | Rubber |
| Including protective earth |
|
| With cable messenger |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Cable chain, Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 80 °C max. conductor temperature: |
| Oil-resistant |
|
| For continuous flexing |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 86.4 mm |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CRANE
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Tensile strength | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 0039001 | 2 | No | 1 | 7.4 | 89 kg/km | |||
| 0039002 | 3 | Yes | 1 | 8.3 | 106 kg/km | |||
| 0039017 | 2 | No | 1.5 | 8 | 108 kg/km | |||
| 0039018 | 3 | Yes | 1.5 | 8.7 | 128 kg/km | |||
| 0039034 | 2 | No | 2.5 | 9.7 | 145 kg/km | |||
| 0039035 | 3 | Yes | 2.5 | 10.2 | 173 kg/km | |||
| 0039054 | 12 | Yes | 1 | 18.5 | 422 kg/km | |||
| 0039055 | 18 | Yes | 1 | 19.2 | 451 kg/km | |||
| 0039056 | 24 | Yes | 1 | 22.1 | 646 kg/km | |||
| 0039057 | 36 | Yes | 1 | 26.1 | 863 kg/km | |||
| 0039058 | 12 | Yes | 1.5 | 19.9 | 557 kg/km | |||
| 0039059 | 18 | Yes | 1.5 | 20.9 | 608 kg/km | |||
| 0039060 | 24 | Yes | 1.5 | 23.4 | 825 kg/km | |||
| 0039061 | 7 | Yes | 1.5 | 14 | 260 kg/km | |||
| 0039107 | 7 | Yes | 1 | 12.9 | 206 kg/km | |||
| 0039109 | 9 | Yes | 1 | 14.4 | 321 kg/km | |||
| 0039208 | 8 | Yes | 1.5 | 15.2 | 340 kg/km | |||
| 0039209 | 9 | Yes | 1.5 | 15.9 | 375 kg/km | |||
| 0039210 | 10 | Yes | 1.5 | 17 | 427 kg/km | |||
| 0039307 | 7 | Yes | 2.5 | 16.6 | 378 kg/km | |||
| 0039309 | 9 | Yes | 2.5 | 18.9 | 518 kg/km | |||
| 0039312 | 12 | Yes | 2.5 | 23.3 | 770 kg/km | |||
| 0039316 | 16 | Yes | 2.5 | 22.8 | 749 kg/km | |||
| 0039318 | 18 | Yes | 2.5 | 24.4 | 837 kg/km | |||
| 0039324 | 24 | Yes | 2.5 | 28.5 | 1184 kg/km | |||
| 00390033 | 4 | Yes | 1 | 8.9 | 127 kg/km | |||
| 00390043 | 5 | Yes | 1 | 10.4 | 149 kg/km | |||
| 00390193 | 4 | Yes | 1.5 | 9.9 | 158 kg/km | |||
| 00390203 | 5 | Yes | 1.5 | 10.9 | 188 kg/km | |||
| 00390363 | 4 | Yes | 2.5 | 11.6 | 219 kg/km | |||
| 00390373 | 5 | Yes | 2.5 | 12.4 | 259 kg/km | |||
| 00390463 | 4 | Yes | 4 | 15.2 | 307 kg/km | |||
| 00390473 | 5 | Yes | 4 | 16.8 | 394 kg/km | |||
| 00390483 | 4 | Yes | 6 | 16.8 | 409 kg/km | |||
| 00390493 | 5 | Yes | 6 | 19.2 | 528 kg/km | |||
| 00390503 | 4 | Yes | 10 | 21.8 | 698 kg/km | |||
| 00390513 | 5 | Yes | 10 | 24.6 | 853 kg/km | |||
| 00390523 | 4 | Yes | 16 | 25.4 | 974 kg/km | |||
| 00390533 | 5 | Yes | 16 | 28 | 1226 kg/km |









