PCF CONNECTOR ST (BFOC) CLAMP 2.2 /4PC
Fibre optic connector; ST; Plug; Straight; Locking type: Bayonet; Simplex; Suitable fibre width: 230; clamp;


PCF CONNECTOR ST (BFOC) CLAMP 2.2 /4PC
Fibre optic connector; ST; Plug; Straight; Locking type: Bayonet; Simplex; Suitable fibre width: 230; clamp;
PCF CONNECTOR ST (BFOC) CLAMP 2.2 /4PC
Rp 746.159,00
/

PCF CONNECTOR ST (BFOC) CLAMP 2.2 /4PC
Rp 746.159,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Designed for field assembly, Reusable as it can be removed, Easy to assemble
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 connectors, including dust protection cap |
| Brand | HITRONIC® |
| Fibre optic cable type | PCF |
| Installation type | clamp |
| Delivery Unit | 4.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Assembly type | Field configurable |
| Total length | 84.6 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | ST |
| Dust protection cap colour | red |
| Anti-kink sleeve material, short form | TPE |
| Direct mounting possible |
|
| Bend protection boot |
|
| Connector colour | silver |
| Anti-kink sleeve material | Thermoplastic elastomers |
| Overall width | 9.5 |
| Housing base material | Nickel silver |
| Dust protection cap |
|
| Reusable |
|
| Variant of connector | Simplex |
| Anti-kink sleeve RAL colour | RAL 9005 |
| Connectable core diameter max. (mm) | 2.2 |
| Connector diameter | 9.5 |
| Locking type | Bayonet |
| Ferrule length | 8 |
| Anti-kink sleeve colour | black |
| Suitable type of optical fibre | Simplex |
| Contact connection type | Screw terminal technology |
| Ferrule material | Nickel silver |
| Suitable fibre width | 230 |
| Ferrule diameter | 2.5 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | 85 |
| Insertion attenuation | 1.25 |
| Vibration protection |
|
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Tensile strength after assembly | 80 |
| Operating temperature max. | 85 |
| Contact application areact | Fibre optic cables |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








