EPIC® MC SLEM KOAX 50Ohm RG58CU
Contact; Pin; Solder termination; Brass Gold-plated

EPIC® MC SLEM KOAX 50Ohm RG58CU
Contact; Pin; Solder termination; Brass Gold-plated
EPIC® MC SLEM KOAX 50Ohm RG58CU
Rp 239.297,00
/

EPIC® MC SLEM KOAX 50Ohm RG58CU
Rp 239.297,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Available in different variants, for different RG coaxial cables
With corrosion-resistant gold coating for the low contact resistances and long product life
Soldering the inner conductor and shielding of the coaxial cable to the contact creates a solid, electrically conductive connection.
Applications
For manufacturing a modular connector insert
For use with EPIC® MC module: coax 3pin.
Technical Attributes
General Information
| Product type | Contact |
| Installation type | crimp |
| Contact delivery type | Bag |
| Brand | EPIC® |
| Delivery Unit | 10.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Material contact surface | Gold-plated |
| Contact variant | Pin |
| Contact coating material, short form | Au |
| Contact material | Brass |
| Conductor connection type | Solder termination |
| Contact material, short form | CuZn |
Product Characteristics
| Contact application areact | Coax |
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| CE marked |
|
| UR recognized |
|
| cUR recognized |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






