R3.0 ASSEMBLY TOOL
Assembly tool; ; Steel; silver

R3.0 ASSEMBLY TOOL
Assembly tool; ; Steel; silver
R3.0 ASSEMBLY TOOL
Rp 1.591.678,00
/

R3.0 ASSEMBLY TOOL
Rp 1.591.678,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Assembly and disassembly of the circular connector is faster and more efficient than without tools.
Applications
For assembly and disassembly of EPIC® SIGNAL R 3.0 circular connectors (types D and F).
Technical Attributes
General Information
| Packaging type | Bag |
| Brand | EPIC® |
| Product type | Assembly tool |
| Delivery Unit | 1.000 |
| Weight | 0.068 kg |
Electrical Characteristics
Product Design
| Colour | silver |
| Material | Steel |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL R 3.0 Tools
| Article number | Thread size | Delivery Unit |
|---|---|---|
| 50200800 |






