SKINDICHT® SHV PG 7/5 CONE SEAL FKM
Sealing cone; Clear width: 5mm; Fluorinated rubber; FKM; red


SKINDICHT® SHV PG 7/5 CONE SEAL FKM
Sealing cone; Clear width: 5mm; Fluorinated rubber; FKM; red
SKINDICHT® SHV PG 7/5 CONE SEAL FKM
Rp 36.190,00
/

SKINDICHT® SHV PG 7/5 CONE SEAL FKM
Rp 36.190,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sealing cone |
| Packaging type | Loose |
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Seal type | Sealing cone |
| Total length | 13.8 |
| Material body | Fluorinated rubber |
| Cable gland design | Straight |
| Material body shortname | FKM |
| Thread size | PG 7 |
| Outer diameter | 11.2 |
| Colour | red |
| Inner diameter | 5 |
| Sealing material, short form | FKM |
| Bending protection |
|
| Clear width | 5 |
| Sealing material | Fluorinated rubber |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SHV FKM








