CABLE WEDGE CLAMPS FKK 08
Cable wedge clamp; Flat Cable Height (min./max.)2.0mm - 10.0mmPolyamide




CABLE WEDGE CLAMPS FKK 08
Cable wedge clamp; Flat Cable Height (min./max.)2.0mm - 10.0mmPolyamide
CABLE WEDGE CLAMPS FKK 08
Rp 185.279,00
/

CABLE WEDGE CLAMPS FKK 08
Rp 185.279,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable wedge clamp |
| Delivery Unit | 1.000 |
| Weight | 0.103 kg |
Electrical Characteristics
Product Design
| Number of cables | 2 |
| Overall width | 60.0 |
| Colour | orange |
| Minimum insertion depth of wedge | 60 |
| Total length | 99.0 |
| Min. flat cable height | 2.0 |
| Total height | 42.0 |
| Nom. flat cable width | 50.0 |
| Material | Polyamide |
| Flat cable height (max.) | 10.0 |
| Nom. flat cable height | 10.0 |
Product Characteristics
| Clamping force (max.) | 800 |
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from FKK Flat cable wedge clamps
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | Imp flat cable width nom | Nom. flat cable width | For max. cable outer diameter | Imp 4cable outer diam max | Imp flat cable height nom | Nom. flat cable height | Number of cables | Delivery Unit | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 52026050 | 90.0 | 17.0 | 3 | 1.000 | 0.349 kg | ||||||
| 52026051 | 50.0 | 10.0 | 2 | 1.000 | 0.103 kg |









