TRONIC MODULE SINGLE CORE CART 6X2
Single core trolley; including 6 TRONIC modules; H05V-K HAR , H07V-K HAR , H07V-U; Rings/coils capacitance: 12

TRONIC MODULE SINGLE CORE CART 6X2
Single core trolley; including 6 TRONIC modules; H05V-K HAR , H07V-K HAR , H07V-U; Rings/coils capacitance: 12
TRONIC MODULE SINGLE CORE CART 6X2
Rp 34.971.232,00
/

TRONIC MODULE SINGLE CORE CART 6X2
Rp 34.971.232,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Single core trolley |
| Scope of delivery | including 6 TRONIC modules |
| Suitable cable |
H05V-K |
| Delivery Unit | 1.000 |
| Weight | 29 kg |
Electrical Characteristics
Product Design
| Overall width | 600 |
| Total length | 610 |
| For ring inner diameter (min.) | 80 |
| for cable ring outer diameter (max.) | 295 |
| For max. cable outer diameter | 10 |
| Total height | 1270 |
| For ring inner diameter (max.) | 180 |
| Material | Steel |
| Surface protection | Painted |
| For ring height (max.) | 80 |
| Rings/coils capacitance | 12 |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from TRONIC module solutions
| Article number | Scope of delivery | Suitable cable | Rings/coils capacitance |
|---|---|---|---|
| 85001621 | including 6 TRONIC modules |
H05V-K |
12 |
| 85001622 | including 18 TRONIC modules |
H05V-K |
36 |
| 85001625 | including 2 boxes |
H05V-K |
2 |
| 85001639 | including 6 TRONIC modules |
H05V-K |
12 |





