CRIMPING INSERT CSA/KSA 0760
Crimping insert; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Oval


CRIMPING INSERT CSA/KSA 0760
Crimping insert; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Oval
CRIMPING INSERT CSA/KSA 0760
Rp 2.408.567,00
/

CRIMPING INSERT CSA/KSA 0760
Rp 2.408.567,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Crimping insert |
| Delivery Unit | 1.000 |
| Weight | 0.046 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 6.0 |
| Colour | black |
| Crimping profile | Oval |
| For pressing | Insulated cable lug, Insulated panel connector |
| For cross-section (min.) | 0.5 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.







