SKINDICHT® D-M 32X1.5 DOME NUT
Compression screw; M 32; Wrench width: 32mm; Brass Nickel-plated; Halogenfree; UV-resistant

SKINDICHT® D-M 32X1.5 DOME NUT
Compression screw; M 32; Wrench width: 32mm; Brass Nickel-plated; Halogenfree; UV-resistant
SKINDICHT® D-M 32X1.5 DOME NUT
Rp 30.338,00
/

SKINDICHT® D-M 32X1.5 DOME NUT
Rp 30.338,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Applications
SKINDICHT® D-M compression screws with thread in accordance with EN 62444.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Compression screw |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 25.000 |
| Weight | 0.019 kg |
Electrical Characteristics
Product Design
| Total length | 12 |
| Glass-fibre reinforced |
|
| Material body | Brass |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | M 32 |
| Overall width | 35.2 |
| Colour | metal |
| Inner diameter | 27.2 |
| Thread length | 8 |
| Thread standard | DIN EN 60423 |
| Spanner size | 32 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® D-M







