SKINDICHT® BL-M heX. 20X1.5 +O-RING
Blanking plugs; Thread size: M 20; Brass Nickel-plated; Halogenfree; UV-resistant;




SKINDICHT® BL-M heX. 20X1.5 +O-RING
Blanking plugs; Thread size: M 20; Brass Nickel-plated; Halogenfree; UV-resistant;
SKINDICHT® BL-M heX. 20X1.5 +O-RING
Rp 30.426,00
/

SKINDICHT® BL-M heX. 20X1.5 +O-RING
Rp 30.426,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Withstands temperatures up to +100°C
Mounted O-ring enables the thread/guide hole to be liquid-tight and therefore a higher protection class (up to IP 68)
Easy assembly with a spanner
Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
For closing unoccupied metric threaded boreholes in the housing
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Blanking plugs |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.016 kg |
Electrical Characteristics
Product Design
| Material body | Brass |
| Thread type | Metric |
| thread-sided sealing element | O-ring |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 26.4 |
| Colour | metal |
| Thread length | 6 |
| Total height | 9.5 |
| Spanner size | 24 |
| O-ring material, short form | NBR |
| O-ring material | Acrylonitrile butadiene rubber |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 5 bar |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® BL-M hex. NBR
| Article number | Thread size | Imp thread length | Thread length | Delivery Unit | Imp hexagonal wrench width | Spanner size |
|---|---|---|---|---|---|---|
| 52103405 | M 12 | 5 | 50.000 | 16 | ||
| 52103405LF | M 12 | 5 | 50.000 | 16 | ||
| 52103415 | M 16 | 5 | 50.000 | 20 | ||
| 52103415LF | M 16 | 5 | 50.000 | 20 | ||
| 52103425 | M 20 | 6 | 50.000 | 24 | ||
| 52103425LF | M 20 | 6 | 50.000 | 24 | ||
| 52103435 | M 25 | 7 | 50.000 | 29 | ||
| 52103435LF | M 25 | 7 | 50.000 | 29 | ||
| 52103445 | M 32 | 8 | 25.000 | 36 | ||
| 52103445LF | M 32 | 8 | 25.000 | 36 | ||
| 52103455 | M 40 | 8 | 25.000 | 45 | ||
| 52103455LF | M 40 | 8 | 25.000 | 45 | ||
| 52103465 | M 50 | 9 | 10.000 | 54 | ||
| 52103465LF | M 50 | 9 | 10.000 | 54 | ||
| 52103475 | M 63 | 10 | 10.000 | 67 | ||
| 52103475LF | M 63 | 10 | 10.000 | 67 |










