SKINDICHT® SM NPT 1'' INOX
Lock nut; NPT 1"; Stainless steel Uncoated

SKINDICHT® SM NPT 1'' INOX
Lock nut; NPT 1"; Stainless steel Uncoated
SKINDICHT® SM NPT 1'' INOX
Rp 580.249,00
/

SKINDICHT® SM NPT 1'' INOX
Rp 580.249,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Applications
Used when a gland has to be countered, or in through-holes on thin-walled housings
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SKINDICHT® |
| Delivery Unit | 25.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Glass-fibre reinforced |
|
| Material body | Stainless steel |
| Thread type | NPT |
| Pitch of thread | 2,21 |
| EMC screening |
|
| Surface protection | Uncoated |
| Thread size | NPT 1" |
| Colour | metal |
| Thickness | 6 |
| Hexagon corner dimensions | 42 |
| Spanner size | 38 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Corrosion-resistant |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







