SKINTOP® DIX-DV 6X14
Sealing insert; natural


SKINTOP® DIX-DV 6X14
Sealing insert; natural
SKINTOP® DIX-DV 6X14
Rp 0,00
/

SKINTOP® DIX-DV 6X14
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Prevents liquid and dirt from penetrating unused holes of multiple sealing inserts
This enables protection class IP 68 for the respective multiple sealing insert
Available in different versions according to the selected multi-sealing insert.
Applications
For use with SKINTOP® DIX-M and SKINTOP® DIX multiple sealing inserts.
Technical Attributes
General Information
| Product type | Sealing insert |
| Packaging type | Bag |
| Brand | SKINTOP® |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Colour | natural |
| Total height | 14 |
| Material | Polyamide |
| EMC screening |
|
| Slit |
|
| Outer diameter | 6 |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® DIX-DV








