SKINTOP® GMP-HF-M 16X1.5 RAL7035 LGY
Lock nut; M 16; Wrench width: 22mm; light grey; Polyamide; Halogenfree;

SKINTOP® GMP-HF-M 16X1.5 RAL7035 LGY
Lock nut; M 16; Wrench width: 22mm; light grey; Polyamide; Halogenfree;
SKINTOP® GMP-HF-M 16X1.5 RAL7035 LGY
Rp 5.323,00
/

SKINTOP® GMP-HF-M 16X1.5 RAL7035 LGY
Rp 5.323,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Extremely flame-retardant according to UL 94 V0, Halogen-free, Self-extinguishing, no dripping
Applications
Airports, Tunnel construction, Underground railways, Public buildings
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Lock nut |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Material body | Polyamide |
| Thread type | Metric |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | M 16 |
| Colour | light grey |
| Hexagon corner dimensions | 24.2 |
| Spanner size | 22 |
| RAL colour | RAL 7035 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Thickness | 5 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Temperature static min. | -40 |
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 100 |
| Temperature dynamic min. | -20 |
| Oil-resistant |
|
| Max. dynamic temperature | 100 |
| Temperature (min.) | -40 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Temperature static max. | 100 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® GMP-HF-M
| Article number | Thread size | Imp hexagonal wrench width | Spanner size | Colour | Delivery Unit |
|---|---|---|---|---|---|
| 53119200 | M 12 | 17 | light grey | 100.000 | |
| 53119205 | M 12 | 17 | black | 100.000 | |
| 53119210 | M 16 | 22 | light grey | 100.000 | |
| 53119215 | M 16 | 22 | black | 100.000 | |
| 53119220 | M 20 | 27 | light grey | 100.000 | |
| 53119225 | M 20 | 27 | black | 100.000 | |
| 53119230 | M 25 | 34 | light grey | 100.000 | |
| 53119235 | M 25 | 34 | black | 100.000 | |
| 53119240 | M 32 | 41 | light grey | 100.000 | |
| 53119245 | M 32 | 41 | black | 100.000 | |
| 53119250 | M 40 | 50 | light grey | 25.000 | |
| 53119255 | M 40 | 50 | black | 25.000 | |
| 53119260 | M 50 | 60 | light grey | 25.000 | |
| 53119265 | M 50 | 60 | black | 25.000 | |
| 53119270 | M 63 | 75 | light grey | 25.000 | |
| 53119275 | M 63 | 75 | black | 25.000 |







