SKINMATIC MH M90 / SW115
Wrench; Wrench width: 115mm



SKINMATIC MH M90 / SW115
Wrench; Wrench width: 115mm
SKINMATIC MH M90 / SW115
Rp 12.708.140,00
/

SKINMATIC MH M90 / SW115
Rp 12.708.140,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Fast, secure and damage-free assembly, Shaped contact surface prevents the spanner from sliding off
Applications
Special tools designed for metric SKINTOP® brass types
Technical Attributes
General Information
| Brand | SKINMATIC® |
| Product type | Wrench |
| Delivery Unit | 1.000 |
| Weight | 1.084 kg |
Electrical Characteristics
Product Design
| for gland sizes | M 90 |
| Material | Steel |
| For cable gland material | Brass |
| Spanner size | 115 |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








