SP 1 EMBOSSING MACHINE 4MM
Upright embossing machine; Character height: 4mm

SP 1 EMBOSSING MACHINE 4MM
Upright embossing machine; Character height: 4mm
SP 1 EMBOSSING MACHINE 4MM
Rp 96.588.271,00
/

SP 1 EMBOSSING MACHINE 4MM
Rp 96.588.271,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Upright embossing machine |
| Marking for | Cores, Cables, Components |
| Scope of delivery | including embossing wheel of selected font size |
| Delivery Unit | 1.000 |
| Weight | 7.9 kg |
Electrical Characteristics
Product Design
| Character height | 4 |
| Total height | 303 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.





