STEEL CABLE DUCT ST 3
Cable duct; Overall width: 134mm; ; Overall height: 24mm


STEEL CABLE DUCT ST 3
Cable duct; Overall width: 134mm; ; Overall height: 24mm
STEEL CABLE DUCT ST 3
Rp 1.733.443,00
/

STEEL CABLE DUCT ST 3
Rp 1.733.443,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Max. load capacity | 7000 |
| Product type | Cable duct |
| Delivery Unit | 1.000 |
| Weight | 7 kg |
Electrical Characteristics
Product Design
| Overall width | 134 |
| Colour | metal |
| Material | Steel |
| Total length | 1000 |
| Surface protection | Galvanised |
| Total height | 24 |
Product Characteristics
| Flame-retardant |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.







