HIGH LEVERAGE COMBINATION PLIERS KKZI 20
Combination pliers

HIGH LEVERAGE COMBINATION PLIERS KKZI 20
Combination pliers
HIGH LEVERAGE COMBINATION PLIERS KKZI 20
Rp 1.573.990,00
/

HIGH LEVERAGE COMBINATION PLIERS KKZI 20
Rp 1.573.990,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
High ergonomics thanks to multi-component handles, Insulated handels allow working under voltage up to 1000V
Applications
With gripping zones for versatile use, With cutting edges for heavy duty and thicker cables
Technical Attributes
General Information
| Product type | Combination pliers |
| Suitable for | Wires, Hard wire, Piano wire, Cables |
| Delivery Unit | 1.000 |
| Weight | 0.343 kg |
Electrical Characteristics
Product Design
| Overall width | 65 |
| Colour | yellow/red |
| For diameter (max.) | 13 |
| Total length | 200 |
| Total height | 30 |
| For cross-section (max.) | 25 |
| Material processing | Forged, Oil-hardened |
| Material | Steel |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX high leverage combination plier
| Article number | For diameter (max.) | For diameter (min.) | Imp for diameter max | Imp for diameter min | For cross-section (max.) | Suitable for |
|---|---|---|---|---|---|---|
| 62120504 | 13 | 25 | Wires, Hard wire, Piano wire, Cables |







