H-B 10 Q+E MOUNTING SYSTEM TOP PART
Assembly system; Design size: 10B

H-B 10 Q+E MOUNTING SYSTEM TOP PART
Assembly system; Design size: 10B
H-B 10 Q+E MOUNTING SYSTEM TOP PART
Rp 118.746,00
/

H-B 10 Q+E MOUNTING SYSTEM TOP PART
Rp 118.746,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Rectangular connector inserts snap effortlessly into the top and bottom parts
The lower part can be clipped onto the top-hat rail without tools (clip mechanism)
With space for labelling the rectangular connector insert
Made of robust polycarbonate (flammability class V-0 according to the UL 94 testing procedure for the flammability of plastics)
The upper part can be purchased separately for each size. The lower part can also be purchased separately for each size. Alternatively, a universal, size-adjustable article for sizes H-B 6 to H-B 24 is available in a higher packaging unit (article number 10027810).
Applications
For mounting rectangular connector inserts on 35 mm top-hat rails
For use with rectangular connector inserts of the EPIC®H-B series.
Technical Attributes
General Information
| Product type | Assembly system |
| Installation type | clip on |
| Brand | EPIC® |
| Design size | 10B |
| Delivery Unit | 10.000 |
| Weight | 0.031 kg |
Electrical Characteristics
Product Design
| Overall width | 43 |
| Colour | grey |
| RAL colour | RAL 7035 |
| Total length | 73 |
| Material | Polycarbonate |
| Direct mounting possible |
|
| Fastening element type | Rail bracket |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






