EPIC® H-B 32 FLAT GASKET
Flat sealing ring; Design size: 32B

EPIC® H-B 32 FLAT GASKET
Flat sealing ring; Design size: 32B
EPIC® H-B 32 FLAT GASKET
Rp 55.590,00
/

EPIC® H-B 32 FLAT GASKET
Rp 55.590,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
The oil-resistant sealing made of NBR material enables liquid-tight and dust-tight sealing of the panel-mount base with the device used.
Applications
Spare part for use with rectangular connectors of the EPIC® H-A and EPIC® H-B series
For a secure sealing between the panel-mount base and the housing wall used for mounting.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Flat sealing ring |
| Design size | 32B |
| Delivery Unit | 10.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Material | Acrylonitrile butadiene rubber |
| Material shortname | NBR |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® Flat gaskets for housings H-A und H-B






