EPIC® POWERLOCK PROTECTION CAP A6 (1)
Protective cover; Design size: Powerlock A6;

EPIC® POWERLOCK PROTECTION CAP A6 (1)
Protective cover; Design size: Powerlock A6;
EPIC® POWERLOCK PROTECTION CAP A6 (1)
Rp 153.700,00
/

EPIC® POWERLOCK PROTECTION CAP A6 (1)
Rp 153.700,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Protects against environmental influences when not plugged in
Securing cord with variable loop is used for
attachment to the cable.
Applications
For use with the single-pole EPIC® POWERLOCK circular connectors.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Protective cover |
| Design size | Powerlock A6 |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 0.018 kg |
Electrical Characteristics
Product Design
| Colour | black |
| with securing cord |
|
Product Characteristics
| Impact-resistant |
|
Certifications and Standards
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® protective covers for POWERLOCK






