POWERLOCK CRIMP DIE C240
Crimping insert; Conductor cross-section for cross-section: 240mm²Crimping profile: Hexagon; for crimping tool: POWERLOCK CRIMP TOOL C130

POWERLOCK CRIMP DIE C240
Crimping insert; Conductor cross-section for cross-section: 240mm²Crimping profile: Hexagon; for crimping tool: POWERLOCK CRIMP TOOL C130
POWERLOCK CRIMP DIE C240
Rp 37.344.564,00
/
POWERLOCK CRIMP DIE C240
Rp 37.344.564,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
The hexagonal profile creates a secure crimp connection between an EPIC® POWERLOCK crimp contact and a corresponding conductor
High stability for multiple crimp connections.
Applications
For use with the EPIC® POWERLOCK CRIMPING TOOL C130.
Technical Attributes
General Information
| Product type | Crimping insert |
| Suitable contact | EPIC® POWERLOCK |
| Packaging type | Bag |
| Crimping insert for | Turned contact |
| For crimping tool | POWERLOCK CRIMP TOOL C130 |
| Delivery Unit | 1.000 |
| Weight | 0.14 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Crimping profile | Hexagon |
| For cross-section | 240 |
| For pressing | Turned contact |
| Material | Steel |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWERLOCK TOOL DIE
| Article number | For cross-section (min.) | For cross-section (max.) | For cross-section | Crimping profile | For crimping tool | Delivery Unit |
|---|---|---|---|---|---|---|
| 44420330 | 50 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420331 | 70 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420332 | 95 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420333 | 120 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420334 | 150 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420335 | 185 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420336 | 240 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420338 | 35 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 | ||
| 44420340 | 240 | Hexagon | POWERLOCK CRIMP TOOL C130 | 1.000 |





