EPIC® H-Q 12 Coding Pin
Coding element;

EPIC® H-Q 12 Coding Pin
Coding element;
EPIC® H-Q 12 Coding Pin
Rp 11.375,00
/

EPIC® H-Q 12 Coding Pin
Rp 11.375,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
For simple and clear identification of connector inserts with an identical number of poles but different assignments or functions
Coding pins are used for mechanical coding of the connector face and prevent mismating with the mating connector
Coding pins are used for mechanical coding of the connector insert and prevent mismating with the mating connector
Coding pins are placed in the pin insert and pressed in with a screwdriver (the corresponding contact positions in the opposite socket insert must be kept free)
Coding bolts replace one or more fastening screws of the connector insert.
Applications
For use with rectangular connector inserts from the EPIC® H-A, H-BE, H-D and H-Q series (depending on article).
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Coding element |
| Delivery Unit | 20.000 |
| Weight | 0.02 kg |
Electrical Characteristics
Product Design
| Material | Polyamide |
Product Characteristics
Certifications and Standards
| CE marked |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






