EPIC® SOLAR Tool CSC Loc 4, 6mm²
Locator; for crimping tool: EPIC® TOOL CRIMP HAND

EPIC® SOLAR Tool CSC Loc 4, 6mm²
Locator; for crimping tool: EPIC® TOOL CRIMP HAND
EPIC® SOLAR Tool CSC Loc 4, 6mm²
Rp 3.192.617,00
/

EPIC® SOLAR Tool CSC Loc 4, 6mm²
Rp 3.192.617,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Suitable crimping insert | EPIC® SOLAR TOOL CSC DIE 4mm², EPIC® SOLAR TOOL CSC DIE 6mm² |
| Packaging type | Box |
| Brand | EPIC® |
| Product type | Locator |
| For crimping tool | EPIC® TOOL CRIMP HAND |
| Delivery Unit | 1.000 |
| Weight | 0.068 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SOLAR TOOL
| Article number | Delivery Unit | For crimping tool | Suitable crimping insert |
|---|---|---|---|
| 44428244 | 1.000 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | EPIC® SOLAR TOOL DIE 4, 6, 10 mm² |
| 44428994 | 1.000 | EPIC® TOOL CRIMP HAND | EPIC® SOLAR TOOL CSC DIE 4mm², EPIC® SOLAR TOOL CSC DIE 6mm² |
| 44428996 | 1.000 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | EPIC® SOLAR TOOL DIE 2.5, 4, 6mm² |






