SKINTOP® MULTI VERSION 1











SKINTOP® MULTI VERSION 1
SKINTOP® MULTI VERSION 1
Rp 591.962,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | SKINTOP® |
| Product type | Multi-entry |
| Scope of delivery | including fastening material |
| Packaging type | Bag |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.112 kg |
Electrical Characteristics
Product Design
| Total length | 144 |
| Number of cable entries | 22 |
| Material body | Polycarbonate |
| Cable gland design | Multi-entry (rectangular) |
| EMC screening |
|
| Material body shortname | PC |
| Overall width | 46 |
| Colour | black |
| Total height | 14 |
| Bending protection |
|
| Seal type | Gel membrane |
| RAL colour | RAL 9005 |
| Glass-fibre reinforced |
|
| For armoured cables |
|
| Sealing material | Gel |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 0.1 bar (60 min), IP 67, IP 66 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 110 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

















