PCF BUFFERED FIBRE STRIPPER 0.3 MM
Fibre optic cable tool;

PCF BUFFERED FIBRE STRIPPER 0.3 MM
Fibre optic cable tool;
PCF BUFFERED FIBRE STRIPPER 0.3 MM
Rp 513.019,00
/

PCF BUFFERED FIBRE STRIPPER 0.3 MM
Rp 513.019,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Fibre optic cable tool |
| Packaging type | Bag |
| Suitable for | PCF cables |
| Weight | 0.027 kg |
Electrical Characteristics
Product Design
| Overall width | 42 |
| Colour | red/white |
| Blade material | Stainless steel |
| Total length | 98 |
| Total height | 13.5 |
| For maximum insulation thickness | 0.9 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from PCF fibre stripping tool
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 29500711 | Fibre optic cable tool |






