NSHXAFÖ 1,8/3kV 1X4 BK


NSHXAFÖ 1,8/3kV 1X4 BK
NSHXAFÖ 1,8/3kV 1X4 BK
Rp 50.196,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Power and control cable |
| Copper index | 38.400 kg/km |
| Copper index (lb) | 258.040 lb |
| Weight | 90 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 1.8/3 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 5.09 Ω/km |
| Test voltage | 6 kV |
| Current rating according to | VDE 0298-4 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 4 mm² |
| Cable dimension | 1X4 |
| Shielded |
|
| Shape of cable | Round |
| Insulation colour | natural |
| Number of cores | 1 |
| Core insulation basic material | Rubber |
| N-German standard cables | NSHXAFÖ 1.8/3 kV |
| Including protective earth |
|
| Max. outer diameter | 7.5 |
| Basic material covering | Halogen-free compound |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | EN 50267-2-1, EN 50267-2-2 |
| Protected against short circuits and earth faults |
|
| Storage temperature min. | -25 |
| Ozone resistant |
|
| Installation temperature min. | -25 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 45.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Max. storage temperature | 70 |
| Minimum bending radius in mm, occasionally flexing | 75.0 mm |
| Max. assembly temperature | 70 |
| weather resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Permanently immersible in water |
|
| Oil resistance according to | VDE 0207-24 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| Product standard VDE | VDE 0250-606 |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| CPR fire class | Eca |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | RU С-DE.ПБ74.В.00314/21 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from NSHXAFÖ 1,8/3 kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 3022673 | 1 | No | 1.5 | 6.5 | 60 kg/km | ||||
| 3022674 | 1 | No | 2.5 | 7 | 70 kg/km | ||||
| 3022675 | 1 | No | 4 | 7.5 | 90 kg/km | ||||
| 3022676 | 1 | No | 6 | 8 | 120 kg/km | ||||
| 3022677 | 1 | No | 10 | 9 | 180 kg/km | ||||
| 3022678 | 1 | No | 16 | 11.5 | 250 kg/km | ||||
| 3022679 | 1 | No | 25 | 14 | 390 kg/km | ||||
| 3022680 | 1 | No | 35 | 15.5 | 470 kg/km | ||||
| 3022681 | 1 | No | 50 | 17.5 | 625 kg/km | ||||
| 3022682 | 1 | No | 70 | 19.5 | 880 kg/km | ||||
| 3022683 | 1 | No | 95 | 22.5 | 1190 kg/km | ||||
| 3022684 | 1 | No | 120 | 25 | 1430 kg/km | ||||
| 3022685 | 1 | No | 150 | 27.5 | 1750 kg/km | ||||
| 3022686 | 1 | No | 185 | 30.5 | 2160 kg/km | ||||
| 3022687 | 1 | No | 240 | 33.5 | 2718 kg/km | ||||
| 3022688 | 1 | No | 300 | 37.5 | 3470 kg/km |








