ÖLFLEX® WIRE MS 2.2 1X2,5 GNYE


ÖLFLEX® WIRE MS 2.2 1X2,5 GNYE
ÖLFLEX® WIRE MS 2.2 1X2,5 GNYE
Rp 23.188,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Length per PU | 100 |
| Single core packaging type | Ring |
| Brand | ÖLFLEX® |
| Product type | Single core |
| Copper index | 24.000 kg/km |
| Copper index (lb) | 161.300 lb |
| Weight | 37 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 8.21 Ω/km |
| Test voltage | 2.5 kV |
| Rated voltage | 600 V AC rms according to CSA TEW, 1000 V AC rms according to UL AWM, 600 V AC rms according to UL MTW |
Product Design
| Single core colour | green/yellow |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 3.6 mm |
| Conductor material | Tin-plated copper |
| Harmonised design | H07V2-K |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 1X2.5 |
| Shape of cable | Round |
| Leading conductor cross-section | mm² |
| Number of cores | 1 |
| Nominal conductor cross-section (AWG) | 14 AWG |
| Core insulation basic material | Polyvinylchloride |
| Single core identification | Strips, two-coloured |
| Core insulation basic material, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 14.4 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius with careful bending | 2 x outer diameter |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | to 105 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to UL MTW, -40 °C to 90 °C max. conductor temperature: according to IEC, to 105 °C max. conductor temperature: according to CSA TEW |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Product standard DIN / EN | EN 50525-2-31 |
| UL AWM certification | 10269 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| UL certification | UL MTW according to UL 1063 (e-file number: E198296) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| CPR fire class | Eca |
| UL recognized |
|
| VDE certified |
|
| CSA certification | TEW according to CSA C22.2 No. 127 |
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® WIRE MS 2.2
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 4150101 | 0.5 | black | Ring | 2.5 | 12 kg/km | |||
| 4150102 | 0.5 | blue | Ring | 2.5 | 10 kg/km | |||
| 4150103 | 0.5 | brown | Ring | 2.5 | 10 kg/km | |||
| 4150104 | 0.5 | red | Ring | 2.5 | 10 kg/km | |||
| 4150105 | 0.5 | white | Ring | 2.5 | 12 kg/km | |||
| 4150114 | 0.5 | dark blue | Ring | 2.5 | 10 kg/km | |||
| 4150114K | 0.5 | dark blue | Large cardboard box | 2.5 | 10 kg/km | |||
| 4150144K | 0.5 | white/blue | Large cardboard box | 2.5 | 10 kg/km | |||
| 4150201 | 0.75 | black | Ring | 2.7 | 14 kg/km | |||
| 4150201K | 0.75 | black | Large cardboard box | 2.7 | 12 kg/km | |||
| 4150202 | 0.75 | blue | Ring | 2.7 | 14 kg/km | |||
| 4150203 | 0.75 | brown | Ring | 2.7 | 14 kg/km | |||
| 4150204 | 0.75 | red | Ring | 2.7 | 14 kg/km | |||
| 4150204K | 0.75 | red | Large cardboard box | 2.7 | 12 kg/km | |||
| 4150205 | 0.75 | white | Ring | 2.7 | 14 kg/km | |||
| 4150206 | 0.75 | grey | Ring | 2.7 | 14 kg/km | |||
| 4150214 | 0.75 | dark blue | Ring | 2.7 | 14 kg/km | |||
| 4150300 | 1 | green/yellow | Ring | 2.9 | 16 kg/km | |||
| 4150301 | 1 | black | Ring | 2.9 | 16 kg/km | |||
| 4150301K | 1 | black | Large cardboard box | 2.9 | 16 kg/km | |||
| 4150302 | 1 | blue | Ring | 2.9 | 16 kg/km | |||
| 4150302K | 1 | blue | Large cardboard box | 2.9 | 16 kg/km | |||
| 4150303 | 1 | brown | Ring | 2.9 | 16 kg/km | |||
| 4150304 | 1 | red | Ring | 2.9 | 16 kg/km | |||
| 4150304K | 1 | red | Large cardboard box | 2.9 | 16 kg/km | |||
| 4150305 | 1 | white | Ring | 2.9 | 16 kg/km | |||
| 4150309 | 1 | orange | Ring | 2.9 | 16 kg/km | |||
| 4150314 | 1 | dark blue | Ring | 2.9 | 16 kg/km | |||
| 4150326 | 1 | blue/white | Ring | 2.9 | 16 kg/km | |||
| 4150344 | 1 | white/blue | Ring | 2.9 | 16 kg/km | |||
| 4150400 | 1.5 | green/yellow | Ring | 3.1 | 20 kg/km | |||
| 4150400K | 1.5 | green/yellow | Large cardboard box | 3.1 | 20 kg/km | |||
| 4150401 | 1.5 | black | Ring | 3.1 | 20 kg/km | |||
| 4150401K | 1.5 | black | Large cardboard box | 3.1 | 20 kg/km | |||
| 4150402 | 1.5 | blue | Ring | 3.1 | 20 kg/km | |||
| 4150402K | 1.5 | blue | Large cardboard box | 3.1 | 20 kg/km | |||
| 4150403 | 1.5 | brown | Ring | 3.1 | 20 kg/km | |||
| 4150404 | 1.5 | red | Ring | 3.1 | 20 kg/km | |||
| 4150405 | 1.5 | white | Ring | 3.1 | 22 kg/km | |||
| 4150406 | 1.5 | grey | Ring | 3.1 | 20 kg/km | |||
| 4150409 | 1.5 | orange | Ring | 3.1 | 22 kg/km | |||
| 4150410 | 1.5 | yellow | Ring | 3.1 | 20 kg/km | |||
| 4150414 | 1.5 | dark blue | Ring | 3.1 | 20 kg/km | |||
| 4150426 | 1.5 | blue/white | Ring | 3.1 | 20 kg/km | |||
| 4150444 | 1.5 | white/blue | Ring | 3.1 | 20 kg/km | |||
| 4150500 | 2.5 | green/yellow | Ring | 3.6 | 37 kg/km | |||
| 4150500K | 2.5 | green/yellow | Large cardboard box | 3.6 | 32 kg/km | |||
| 4150501 | 2.5 | black | Ring | 3.6 | 37 kg/km | |||
| 4150501K | 2.5 | black | Large cardboard box | 3.6 | 32 kg/km | |||
| 4150502 | 2.5 | blue | Ring | 3.6 | 31 kg/km | |||
| 4150502K | 2.5 | blue | Large cardboard box | 3.6 | 31 kg/km | |||
| 4150503 | 2.5 | brown | Ring | 3.6 | 37 kg/km | |||
| 4150504 | 2.5 | red | Ring | 3.6 | 37 kg/km | |||
| 4150505 | 2.5 | white | Ring | 3.6 | 31 kg/km | |||
| 4150506 | 2.5 | grey | Ring | 3.6 | 37 kg/km | |||
| 4150509 | 2.5 | orange | Ring | 3.6 | 31 kg/km | |||
| 4150514 | 2.5 | dark blue | Ring | 3.6 | 37 kg/km | |||
| 4150600 | 4 | green/yellow | Ring | 4.3 | 45 kg/km | |||
| 4150601 | 4 | black | Ring | 4.3 | 45 kg/km | |||
| 4150601K | 4 | black | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150602 | 4 | blue | Ring | 4.3 | 45 kg/km | |||
| 4150602K | 4 | blue | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150603 | 4 | brown | Ring | 4.3 | 45 kg/km | |||
| 4150603K | 4 | brown | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150604 | 4 | red | Ring | 4.3 | 45 kg/km | |||
| 4150604K | 4 | red | Large cardboard box | 4.3 | 45 kg/km | |||
| 4150605 | 4 | white | Ring | 4.3 | 49 kg/km | |||
| 4150606 | 4 | grey | Ring | 4.3 | 45 kg/km | |||
| 4150610 | 4 | yellow | Ring | 4.3 | 45 kg/km | |||
| 4150614 | 4 | dark blue | Ring | 4.3 | 49 kg/km | |||
| 4150700 | 6 | green/yellow | Ring | 4.8 | 63 kg/km | |||
| 4150701 | 6 | black | Ring | 4.8 | 63 kg/km | |||
| 4150702 | 6 | blue | Ring | 4.8 | 63 kg/km | |||
| 4150704 | 6 | red | Ring | 4.8 | 63 kg/km | |||
| 4150705 | 6 | white | Ring | 4.8 | 63 kg/km | |||
| 4150706 | 6 | grey | Ring | 4.8 | 71 kg/km | |||
| 4150800 | 10 | green/yellow | Ring | 6.5 | 120 kg/km | |||
| 4150801 | 10 | black | Ring | 6.5 | 120 kg/km | |||
| 4150802 | 10 | blue | Ring | 6.5 | 120 kg/km | |||
| 4150804 | 10 | red | Ring | 6.5 | 120 kg/km | |||
| 4150900 | 16 | green/yellow | Ring | 8.6 | 185 kg/km | |||
| 4150901 | 16 | black | Ring | 8.6 | 185 kg/km | |||
| 4150902 | 16 | blue | Ring | 8.6 | 185 kg/km | |||
| 4150904 | 16 | red | Ring | 8.6 | 185 kg/km | |||
| 4151000 | 25 | green/yellow | Ring | 9.8 | 260 kg/km | |||
| 4151001 | 25 | black | Ring | 9.8 | 260 kg/km | |||
| 4151100 | 35 | green/yellow | Ring | 11.3 | 360 kg/km | |||
| 4151101 | 35 | black | Ring | 11.3 | 360 kg/km | |||
| 4151201 | 50 | black | Ring | 13.5 | 535 kg/km | |||
| 4151301 | 70 | black | Ring | 15.6 | 735 kg/km | |||
| 4151401 | 95 | black | Ring | 17.8 | 930 kg/km | |||
| 4151501 | 120 | black | Ring | 19.4 | 1160 kg/km |








