KRB 0560 W. LOCATOR
Crimping tool; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Roller Pressing

KRB 0560 W. LOCATOR
Crimping tool; For cross-section (min./max.): 0.5mm² - 6.0mm²; Crimping profile: Roller Pressing
KRB 0560 W. LOCATOR
Rp 12.339.272,00
/

KRB 0560 W. LOCATOR
Rp 12.339.272,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Clearly marked press moulds, Locking function for faultless pressing, Handles suit both large and small hands, Unique mechanism reduces the manual force from 450 N to 250 N, Tested for a minimum of 80,000 pressings
Applications
The convenient roll pressing pliers for non-insulated blade connectors of 0.5 - 6 mm² with connection 4.8 and 6.3
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.58 kg |
Electrical Characteristics
Product Design
| Colour | orange/black |
| Crimping profile | Roller pressing |
| Total length | 255 |
| For pressing | Non-insulated panel connector, connector width 4.8, Non-insulated panel connector, connector width 6.3 |
| For cross-section (max.) | 6.0 |
| For cross-section (min.) | 0.5 |
Product Characteristics
| Number of application operations | 80000 |
| Pressing force | 450 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.






