PANEL CONNECTOR ISO SPOUT
Panel connector; suitable crimp-insert: ; transparent;


PANEL CONNECTOR ISO SPOUT
Panel connector; suitable crimp-insert: ; transparent;
PANEL CONNECTOR ISO SPOUT
Rp 1.315,00
/

PANEL CONNECTOR ISO SPOUT
Rp 1.315,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Panel connector |
| Packaging type | Bag |
| Delivery Unit | 500.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Colour | transparent |
| For cable outer diameter | 3.2 |
| Insulation material | Polyvinylchloride |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Corrosion-resistant |
|
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| CE marked |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Panel connector sleeve
| Article number | For cable outer diameter | Imp 4 cable outer dia | Suitable crimping insert | Blade connector type | For cross-section (min.) | For cross-section (max.) | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|
| 61794980 | 3.2 | transparent | 500.000 |








