ÖLFLEX® VFD 2XL W/SIGNAL 6/4C+14/2C





ÖLFLEX® VFD 2XL W/SIGNAL 6/4C+14/2C
ÖLFLEX® VFD 2XL W/SIGNAL 6/4C+14/2C
Rp 2.630.872,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Servo cable |
| Copper index | 749.952 kg/km |
| Copper index (lb) | 5040.000 lb |
| Weight | 1347 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 6 kV |
| Rated voltage | 1000 V AC rms according to UL WTTC, 2000 V AC rms according to UL TC, 1000 V AC rms according to UL flexible motor supply, 1000 V AC rms according to cRU AWM, 600 V AC rms according to c(UL) CIC/TC, 600 V AC rms according to UL TC |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Nominal voltage control cores | U0/U: 0,6/1 kV AC rms according to IEC |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 28.2 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 16 mm² |
| Conductor count/size | 4G16+(2x2,5) |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Pair screening type | Aluminium-laminated plastic foil |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Type of overall screen | Tin-plated copper braiding, Aluminium-laminated plastic foil |
| Cable element 1 | Power core: 4G16 |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 6 AWG |
| Core insulation basic material | Cross-linked polyethylene |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Cable element 2 | Signal pair: 1x(2x2.5), Shielding: Tin-plated copper braiding |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| Low capacitance |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 211.5 mm |
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 105 °C max. conductor temperature: according to CSA AWM, -25 °C to 105 °C max. conductor temperature: according to UL AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 423.0 mm |
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature: according to UL AWM, -25 °C to 90 °C max. conductor temperature: according to UL/CSA TC, -40 °C to 105 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | UL Vertical-Tray Flame Test, CSA FT4 |
| Oil resistance according to | UL OILRES I, UL OILRES II |
| UV-resistant according to | UL sunlight resistant, EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL certification | UL TC-ER according to UL 1277 (e-file number: E171371), UL WTTC according to UL 2277 (e-file number: E323700), UL Flexible Motor Supply Cable according to UL 2277 (e-file number: E362141) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM II B according to CSA C22.2 No. 210 (e-file number: E100338), AWM II A according to CSA C22.2 No. 210 (e-file number: E100338), AWM I B according to CSA C22.2 No. 210 (e-file number: E100338), AWM I A according to CSA C22.2 No. 210 (e-file number: E100338) |
| CE marked |
|
| cUL certification | cUL CIC/TC 600V according to CSA C22.2 No. 239 (e-file number: E171371) |
| UL recognized |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® VFD 2XL with Signal
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal conductor cross-section (AWG) | Nominal outer diameter | Conductor cross-section (mm2) | Copper index calc export | Number of cores | Weight | Including protective conductor | Sap net weight | Copper index (lb) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 700710 | 4G1.5+(2x1) | 16 AWG | 16.6 | 1.5 | 4 | 298 kg/km | Yes | 910.000 | |||
| 700711 | 4G2,5+(2x1) | 14 AWG | 17.4 | 2.5 | 4 | 375 kg/km | Yes | 1320.000 | |||
| 700712 | 4G4+(2x1) | 12 AWG | 19.1 | 4 | 4 | 437 kg/km | Yes | 1600.000 | |||
| 700713 | 4G6+(2x1) | 10 AWG | 20.3 | 6 | 4 | 527 kg/km | Yes | 2150.000 | |||
| 700714 | 4G10+(2x2,5) | 8 AWG | 25 | 10 | 4 | 1027 kg/km | Yes | 3340.000 | |||
| 700715 | 4G16+(2x2,5) | 6 AWG | 28.2 | 16 | 4 | 1347 kg/km | Yes | 5040.000 | |||
| 700716 | 4G4AWG+(2x2,5) | 4 AWG | 32 | 21 | 4 | 1674 kg/km | Yes | 6670.000 | |||
| 700717 | 4G2AWG+(2x2,5) | 2 AWG | 35.6 | 33 | 4 | 2351 kg/km | Yes | 10270.000 |











