UNITRONIC® SPIRAL LiF2Y11Y 4x0,14/300
Spiral cable; 4X0.14; 300mm - 1200mm; Core colour code: DIN 47100; PUR; Flexible



UNITRONIC® SPIRAL LiF2Y11Y 4x0,14/300
Spiral cable; 4X0.14; 300mm - 1200mm; Core colour code: DIN 47100; PUR; Flexible
UNITRONIC® SPIRAL LiF2Y11Y 4x0,14/300
Rp 374.658,00
/

UNITRONIC® SPIRAL LiF2Y11Y 4x0,14/300
Rp 374.658,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Extended lengths of up to 4 times the unextended spiral length, Suitable for transportable machines and appliances, Transmission of control and measuring signals
Applications
For requirements of electronic applications, In measurement and control engineering, Handling and measurement equipment, Conveyor and transport systems
Technical Attributes
General Information
| Product type | Spiral cable |
| Brand | UNITRONIC® |
| Copper index | 22.000 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 48.500 lb |
| Weight | 0.093 kg |
Electrical Characteristics
| Max. conductor resistance at 20°C | 138 Ω/km |
| Test voltage | 1.5 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Spiral outer diameter | 17 |
| Outer sheath colour | grey |
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 4.2 mm |
| Conductor material | Bare copper |
| Length of the straight ends | 200, 600 |
| Spiral cable length, retracted | 300 |
| Conductor colour code | DIN 47100 |
| Number of cores | 4 |
| Spiral cable length, extended | 1200 |
| Nominal conductor cross-section (metric) | 0.14 mm² |
| Cable dimension | 4X0.14 |
| Core insulation basic material | Polyolefin |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Shielded |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Halogen-free according to | VDE 0472-815 |
| Oil-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SPIRAL LiF2Y11Y
| Article number | Cable dimension | Imp spiral cable length retract | Spiral cable length, retracted | Imp spiral cable length extended | Spiral cable length, extended | Imp outer dia cable sheath nom | Nominal outer diameter | Imp outer diam of spiral | Spiral outer diameter | Copper index calc export |
|---|---|---|---|---|---|---|---|---|---|---|
| 73220300 | 2X0.14 | 100 | 400 | 3.4 | 14 | |||||
| 73220301 | 2X0.14 | 200 | 800 | 3.4 | 14 | |||||
| 73220302 | 2X0.14 | 300 | 1200 | 3.4 | 14 | |||||
| 73220303 | 2X0.14 | 400 | 1600 | 3.4 | 14 | |||||
| 73220304 | 2X0.14 | 500 | 2000 | 3.4 | 14 | |||||
| 73220305 | 3X0.14 | 100 | 400 | 3.9 | 15 | |||||
| 73220306 | 3X0.14 | 200 | 800 | 3.9 | 15 | |||||
| 73220307 | 3X0.14 | 300 | 1200 | 3.9 | 15 | |||||
| 73220308 | 3X0.14 | 400 | 1600 | 3.9 | 15 | |||||
| 73220309 | 3X0.14 | 500 | 2000 | 3.9 | 15 | |||||
| 73220310 | 4X0.14 | 100 | 400 | 4.2 | 17 | |||||
| 73220311 | 4X0.14 | 200 | 800 | 4.2 | 17 | |||||
| 73220312 | 4X0.14 | 300 | 1200 | 4.2 | 17 | |||||
| 73220313 | 4X0.14 | 400 | 1600 | 4.2 | 17 | |||||
| 73220314 | 4X0.14 | 500 | 2000 | 4.2 | 17 | |||||
| 73220315 | 5X0.14 | 100 | 400 | 4.5 | 19 | |||||
| 73220316 | 5X0.14 | 200 | 800 | 4.5 | 19 | |||||
| 73220317 | 5X0.14 | 300 | 1200 | 4.5 | 19 | |||||
| 73220318 | 5X0.14 | 400 | 1600 | 4.5 | 19 | |||||
| 73220319 | 5X0.14 | 500 | 2000 | 4.5 | 19 | |||||
| 73220320 | 6X0.14 | 100 | 400 | 4.8 | 19 | |||||
| 73220321 | 6X0.14 | 200 | 800 | 4.8 | 19 | |||||
| 73220322 | 6X0.14 | 300 | 1200 | 4.8 | 19 | |||||
| 73220323 | 6X0.14 | 400 | 1600 | 4.8 | 19 | |||||
| 73220324 | 6X0.14 | 500 | 2000 | 4.8 | 19 | |||||
| 73220325 | 7X0.14 | 100 | 400 | 5.1 | 20 | |||||
| 73220326 | 7X0.14 | 200 | 800 | 5.1 | 20 | |||||
| 73220327 | 7X0.14 | 300 | 1200 | 5.1 | 20 | |||||
| 73220328 | 7X0.14 | 400 | 1600 | 5.1 | 20 | |||||
| 73220329 | 7X0.14 | 500 | 2000 | 5.1 | 20 | |||||
| 73220330 | 12X0.14 | 100 | 400 | 5.9 | 21 | |||||
| 73220331 | 12X0.14 | 200 | 800 | 5.9 | 21 | |||||
| 73220332 | 12X0.14 | 300 | 1200 | 5.9 | 21 | |||||
| 73220333 | 12X0.14 | 400 | 1600 | 5.9 | 21 | |||||
| 73220334 | 12X0.14 | 500 | 2000 | 5.9 | 21 | |||||
| 73220335 | 18X0.14 | 100 | 400 | 6.8 | 27 | |||||
| 73220336 | 18X0.14 | 200 | 800 | 6.8 | 27 | |||||
| 73220337 | 18X0.14 | 300 | 1200 | 6.8 | 27 | |||||
| 73220338 | 18X0.14 | 400 | 1600 | 6.8 | 27 | |||||
| 73220339 | 18X0.14 | 500 | 2000 | 6.8 | 27 | |||||
| 73220340 | 2X0.25 | 100 | 400 | 4.3 | 18 | |||||
| 73220341 | 2X0.25 | 200 | 800 | 4.3 | 18 | |||||
| 73220342 | 2X0.25 | 300 | 1200 | 4.3 | 18 | |||||
| 73220343 | 2X0.25 | 400 | 1600 | 4.3 | 18 | |||||
| 73220344 | 2X0.25 | 500 | 2000 | 4.3 | 18 | |||||
| 73220345 | 3X0.25 | 100 | 400 | 4.5 | 19 | |||||
| 73220346 | 3X0.25 | 200 | 800 | 4.5 | 19 | |||||
| 73220347 | 3X0.25 | 300 | 1200 | 4.5 | 19 | |||||
| 73220348 | 3X0.25 | 400 | 1600 | 4.5 | 19 | |||||
| 73220349 | 3X0.25 | 500 | 2000 | 4.5 | 19 | |||||
| 73220350 | 4X0.25 | 100 | 400 | 4.9 | 20 | |||||
| 73220351 | 4X0.25 | 200 | 800 | 4.9 | 20 | |||||
| 73220352 | 4X0.25 | 300 | 1200 | 4.9 | 20 | |||||
| 73220353 | 4X0.25 | 400 | 1600 | 4.9 | 20 | |||||
| 73220354 | 4X0.25 | 500 | 2000 | 4.9 | 20 | |||||
| 73220355 | 5X0.25 | 100 | 400 | 5.3 | 20 | |||||
| 73220356 | 5X0.25 | 200 | 800 | 5.3 | 20 | |||||
| 73220357 | 5X0.25 | 300 | 1200 | 5.3 | 20 | |||||
| 73220358 | 5X0.25 | 400 | 1600 | 5.3 | 20 | |||||
| 73220359 | 5X0.25 | 500 | 2000 | 5.3 | 20 | |||||
| 73220360 | 6X0.25 | 100 | 400 | 5.4 | 20 | |||||
| 73220361 | 6X0.25 | 200 | 800 | 5.4 | 20 | |||||
| 73220362 | 6X0.25 | 300 | 1200 | 5.4 | 20 | |||||
| 73220363 | 6X0.25 | 400 | 1600 | 5.4 | 20 | |||||
| 73220364 | 6X0.25 | 500 | 2000 | 5.4 | 20 | |||||
| 73220365 | 7X0.25 | 100 | 400 | 6.1 | 21 | |||||
| 73220366 | 7X0.25 | 200 | 800 | 6.1 | 21 | |||||
| 73220367 | 7X0.25 | 300 | 1200 | 6.1 | 21 | |||||
| 73220368 | 7X0.25 | 400 | 1600 | 6.1 | 21 | |||||
| 73220369 | 7X0.25 | 500 | 2000 | 6.1 | 21 | |||||
| 73220370 | 12X0.25 | 100 | 400 | 6.7 | 25 | |||||
| 73220371 | 12X0.25 | 200 | 800 | 6.7 | 25 | |||||
| 73220372 | 12X0.25 | 300 | 1200 | 6.7 | 25 | |||||
| 73220373 | 12X0.25 | 400 | 1600 | 6.7 | 25 | |||||
| 73220374 | 12X0.25 | 500 | 2000 | 6.7 | 25 | |||||
| 73220375 | 18X0.25 | 100 | 400 | 8.5 | 31 | |||||
| 73220376 | 18X0.25 | 200 | 800 | 8.5 | 31 | |||||
| 73220377 | 18X0.25 | 300 | 1200 | 8.5 | 31 | |||||
| 73220378 | 18X0.25 | 400 | 1600 | 8.5 | 31 | |||||
| 73220379 | 18X0.25 | 500 | 2000 | 8.5 | 31 | |||||
| 73220381 | 2X0.34 | 100 | 400 | 4.7 | 18 | |||||
| 73220382 | 2X0.34 | 200 | 800 | 4.7 | 18 | |||||
| 73220383 | 2X0.34 | 300 | 1200 | 4.7 | 18 | |||||
| 73220384 | 2X0.34 | 400 | 1600 | 4.7 | 18 | |||||
| 73220385 | 2X0.34 | 500 | 2000 | 4.7 | 18 | |||||
| 73220386 | 3X0.34 | 100 | 400 | 5 | 19 | |||||
| 73220387 | 3X0.34 | 200 | 800 | 5 | 19 | |||||
| 73220388 | 3X0.34 | 300 | 1200 | 5 | 19 | |||||
| 73220389 | 3X0.34 | 400 | 1600 | 5 | 19 | |||||
| 73220390 | 3X0.34 | 500 | 2000 | 5 | 19 | |||||
| 73220391 | 4X0.34 | 100 | 400 | 5.4 | 20 | |||||
| 73220392 | 4X0.34 | 200 | 800 | 5.4 | 20 | |||||
| 73220393 | 4X0.34 | 300 | 1200 | 5.4 | 20 | |||||
| 73220394 | 4X0.34 | 400 | 1600 | 5.4 | 20 | |||||
| 73220395 | 4X0.34 | 500 | 2000 | 5.4 | 20 | |||||
| 73220396 | 5X0.34 | 100 | 400 | 5.9 | 21 | |||||
| 73220397 | 5X0.34 | 200 | 800 | 5.9 | 21 | |||||
| 73220398 | 5X0.34 | 300 | 1200 | 5.9 | 21 | |||||
| 73220399 | 5X0.34 | 400 | 1600 | 5.9 | 21 | |||||
| 73220400 | 5X0.34 | 500 | 2000 | 5.9 | 21 | |||||
| 73220401 | 7X0.34 | 100 | 400 | 6.8 | 25 | |||||
| 73220402 | 7X0.34 | 200 | 800 | 6.8 | 25 | |||||
| 73220403 | 7X0.34 | 300 | 1200 | 6.8 | 25 | |||||
| 73220404 | 7X0.34 | 400 | 1600 | 6.8 | 25 | |||||
| 73220405 | 7X0.34 | 500 | 2000 | 6.8 | 25 | |||||
| 73220406 | 10X0.34 | 100 | 400 | 8.5 | 30 | |||||
| 73220407 | 10X0.34 | 200 | 800 | 8.5 | 30 | |||||
| 73220408 | 10X0.34 | 300 | 1200 | 8.5 | 30 | |||||
| 73220409 | 10X0.34 | 400 | 1600 | 8.5 | 30 | |||||
| 73220410 | 10X0.34 | 500 | 2000 | 8.5 | 30 | |||||
| 73220411 | 14X0.34 | 100 | 400 | 8.6 | 31 | |||||
| 73220412 | 14X0.34 | 200 | 800 | 8.6 | 31 | |||||
| 73220413 | 14X0.34 | 300 | 1200 | 8.6 | 31 | |||||
| 73220414 | 14X0.34 | 400 | 1600 | 8.6 | 31 | |||||
| 73220415 | 14X0.34 | 500 | 2000 | 8.6 | 31 | |||||
| 73220416 | 18X0.34 | 100 | 400 | 9.7 | 33 | |||||
| 73220417 | 18X0.34 | 200 | 800 | 9.7 | 33 | |||||
| 73220418 | 18X0.34 | 300 | 1200 | 9.7 | 33 | |||||
| 73220419 | 18X0.34 | 400 | 1600 | 9.7 | 33 | |||||
| 73220420 | 18X0.34 | 500 | 2000 | 9.7 | 33 |









