ÖLFLEX® 150 CY 4G1,5




ÖLFLEX® 150 CY 4G1,5
ÖLFLEX® 150 CY 4G1,5
Rp 109.438,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 94.800 kg/km |
| Copper index (lb) | 636.960 lb |
| Weight | 211 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 175 |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Inductance (800 Hz), approx. | 0.729 |
| Test voltage core/screening | 3 |
| Rated voltage | 600 V AC rms according to UL/CSA |
| Test voltage core/core | 3 |
| Conductor/conductor operating capacitance (800Hz), approx. | 113 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 11.4 mm |
| Conductor material | Bare copper |
| Harmonised design | H05VVC4V5-K |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 4G1.5 |
| Inner sheath colour | grey |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| base material inner sheath shortname | PVC |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Conductor colour code | VDE 0293-1, EN 50334 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 16 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Storage temperature min. | 5 |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 68.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | to 90 °C max. conductor temperature: according to UL AWM, -5 °C to 70 °C max. conductor temperature:, to 90 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 228.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM, -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL Cable Flame Test, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-4-1: TM5, UL 80°C rating according to UL 758, CSA C22.2 No. 210-15 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| CPR drip behaviour | d0 |
| Product standard DIN / EN | EN 50525-2-51 |
| CPR smoke density | s3 |
| UL AWM certification | 21098 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR acidity | a3 |
| UL listed |
|
| CE marked |
|
| CPR fire class | Dca |
| UL recognized |
|
| VDE certified |
|
| CSA certification | AWM II B according to CSA C22.2 No. 210, AWM II A according to CSA C22.2 No. 210, AWM I B according to CSA C22.2 No. 210, AWM I A according to CSA C22.2 No. 210 |
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 150 CY
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0015602 | 2 | No | 0.75 | 8.5 | 109 kg/km | ||
| 0015603 | 3 | Yes | 0.75 | 8.9 | 125 kg/km | ||
| 0015604 | 4 | Yes | 0.75 | 9.6 | 157 kg/km | ||
| 0015605 | 5 | Yes | 0.75 | 10.3 | 180 kg/km | ||
| 0015607 | 7 | Yes | 0.75 | 12.3 | 226 kg/km | ||
| 0015612 | 12 | Yes | 0.75 | 14.8 | 325 kg/km | ||
| 0015702 | 2 | No | 1 | 8.8 | 121 kg/km | ||
| 0015703 | 3 | Yes | 1 | 9.4 | 145 kg/km | ||
| 0015704 | 4 | Yes | 1 | 10 | 180 kg/km | ||
| 0015705 | 5 | Yes | 1 | 11 | 203 kg/km | ||
| 0015707 | 7 | Yes | 1 | 13 | 273 kg/km | ||
| 0015712 | 12 | Yes | 1 | 15.6 | 425 kg/km | ||
| 0015802 | 2 | No | 1.5 | 10 | 151 kg/km | ||
| 0015803 | 3 | Yes | 1.5 | 10.5 | 159 kg/km | ||
| 0015804 | 4 | Yes | 1.5 | 11.4 | 211 kg/km | ||
| 0015805 | 5 | Yes | 1.5 | 12.7 | 241 kg/km | ||
| 0015807 | 7 | Yes | 1.5 | 15.1 | 306 kg/km | ||
| 0015812 | 12 | Yes | 1.5 | 17.9 | 480 kg/km | ||
| 0015903 | 3 | Yes | 2.5 | 11.9 | 245 kg/km | ||
| 0015904 | 4 | Yes | 2.5 | 13.2 | 295 kg/km | ||
| 0015905 | 5 | Yes | 2.5 | 14.7 | 365 kg/km | ||
| 0015907 | 7 | Yes | 2.5 | 17.5 | 510 kg/km |










