UNITRONIC® Li2YCYv (TP) 3x2x0,22
Low-frequency data cable; 3X2X0.22; Conductor colour code: DIN 47100; PVC; Shielded; Flexible


UNITRONIC® Li2YCYv (TP) 3x2x0,22
Low-frequency data cable; 3X2X0.22; Conductor colour code: DIN 47100; PVC; Shielded; Flexible
UNITRONIC® Li2YCYv (TP) 3x2x0,22
Rp 31.685,00
/

UNITRONIC® Li2YCYv (TP) 3x2x0,22
Rp 31.685,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low-capacitance core insulation for long transmission paths
Very robust due to reinforced outer sheath with a wall thickness of at least 1.8 mm
Compatible with the RS422 and RS485 interfaces for differential data and signal transmission over long distances
Data transmission rates of up to 10 Mbit/s possible
Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage
The conductor circuits are well decoupled thanks to the twin cabling (TP, Twisted Pair) with short lay lengths
Allows solderless conductor connection using insulation displacement technology or Maxi-Termi-Point technology
With robust, flexible and resistant PVC outer sheath
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
For use in control, regulation and measurement circuits
Especially for environments where electromagnetic compatibility (EMC) is required
Suitable for use in AC and DC charging infrastructures for electromobility
For fixed installation and occasional flexing
Can be used in dry, damp or wet environments
UV and oil-resistant material
Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 28.600 kg/km |
| Copper index (lb) | 192.184 lb |
| Weight | 93 kg/km |
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 91 |
| Max. conductor resistance at 20°C | 93 Ω/km |
| Inductance (800 Hz), approx. | 0.755 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 2 |
| Conductor/conductor operating capacitance (800Hz), approx. | 59 |
Product Design
| Conductor design | 7-wire |
| Nominal outer diameter | 8.7 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.22 mm² |
| Cable dimension | 3X2X0.22 |
| With reinforced cable insulation |
|
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 3 |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | DIN 47100 |
| Type of overall screen | Tin-plated copper braiding |
| Li-stranded cables | Li2YCY (TP) |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Low capacitance |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 52.2 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 130.5 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® Li2YCYv (TP)
| Article number | Number of pairs | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0031350 | 2 | 0.22 | 8.1 | 79 kg/km | ||
| 0031351 | 3 | 0.22 | 8.7 | 93 kg/km | ||
| 0031352 | 4 | 0.22 | 8.9 | 100 kg/km | ||
| 0031353 | 8 | 0.22 | 10.7 | 156 kg/km | ||
| 0031354 | 10 | 0.22 | 12 | 185 kg/km | ||
| 0031355 | 2 | 0.34 | 9.3 | 102 kg/km | ||
| 0031356 | 3 | 0.34 | 10 | 117 kg/km | ||
| 0031357 | 4 | 0.34 | 10.3 | 130 kg/km | ||
| 0031358 | 8 | 0.34 | 12.6 | 206 kg/km | ||
| 0031360 | 2 | 0.5 | 10.1 | 120 kg/km | ||
| 0031361 | 3 | 0.5 | 10.9 | 142 kg/km | ||
| 0031362 | 4 | 0.5 | 11.2 | 155 kg/km | ||
| 0031363 | 8 | 0.5 | 13.9 | 251 kg/km | ||
| 0031364 | 10 | 0.5 | 16 | 303 kg/km | ||
| 0031365 | 1 | 0.34 | 7.4 | 69 kg/km | ||
| 0031366 | 1 | 0.5 | 7.9 | 79 kg/km |








