UNITRONIC® PUR CP (TP) 6x2x0,25
Low-frequency data cable; 6X2X0.25; Conductor colour code: DIN 47100; PUR; Shielded; Flexible



UNITRONIC® PUR CP (TP) 6x2x0,25
Low-frequency data cable; 6X2X0.25; Conductor colour code: DIN 47100; PUR; Shielded; Flexible
UNITRONIC® PUR CP (TP) 6x2x0,25
Rp 88.245,00
/

UNITRONIC® PUR CP (TP) 6x2x0,25
Rp 88.245,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Durable, resistant product thanks to the outer sheath material that is resistant to abrasions, notches and cuts
The conductor circuits are well decoupled thanks to the twin cabling (TP, Twisted Pair) with short lay lengths
Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage
Compact design enables small outer diameters despite high number of cores.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc
For fixed installation and occasional flexing
Can be used in dry, damp or wet environments
The PU outer sheath withstands high mechanical loads
The PU outer sheath is resistant to mineral oil-based lubricants and is highly chemical resistant
Suitable for outdoor use.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 70.000 kg/km |
| Copper index (lb) | 470.300 lb |
| Weight | 115 kg/km |
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 171 |
| Max. conductor resistance at 20°C | 79 Ω/km |
| Inductance (800 Hz), approx. | 0.725 |
| Test voltage | 1.5 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 110 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 8.5 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Cable dimension | 6X2X0.25 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 6 |
| Outer sheath colour | grey |
| Stranding type | Twisted-pair |
| Conductor colour code | DIN 47100 |
| Type of overall screen | Tin-plated copper braiding |
| Li-stranded cables | LiYC11Y (TP) |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone-resistant according to | EN 50396, method B |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 51.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 127.5 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® PUR CP (TP)
| Article number | Number of cores | Number of pairs | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0032850 | 2 | 0.25 | 6.3 | 54 kg/km | |||
| 0032851 | 3 | 0.25 | 7.1 | 66 kg/km | |||
| 0032852 | 4 | 0.25 | 7.6 | 82 kg/km | |||
| 0032854 | 6 | 0.25 | 8.5 | 115 kg/km | |||
| 0032860 | 2 | 0.5 | 7.9 | 93 kg/km | |||
| 0032861 | 3 | 0.5 | 8.7 | 129 kg/km | |||
| 0032862 | 4 | 0.5 | 9.4 | 146 kg/km | |||
| 0032864 | 6 | 0.5 | 11.1 | 198 kg/km |









