UNITRONIC® ST 2x20/7AWG



UNITRONIC® ST 2x20/7AWG
UNITRONIC® ST 2x20/7AWG
Rp 25.960,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 17.200 kg/km |
| Copper index (lb) | 115.600 lb |
| Weight | 35 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 500 |
| Nominal surge impedance | 95 |
| Loop resistance at 20°C | 31.2 |
| Conductor/shielding operating capacitance (800Hz), approx. | 115 |
| Max. conductor resistance at 20°C | 36.7 Ω/km |
| Inductance (800 Hz), approx. | 0.728 |
| Test voltage | 1.5 kV |
| Short-circuit temperature [5s] | 150 |
| Conductor/conductor operating capacitance (800Hz), approx. | 74 |
Product Design
| Nominal core diameter | 1.76 |
| Conductor design | 7-wire |
| Nominal outer diameter | 5.2 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.52 mm² |
| Cable dimension | 2X20 AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Leading conductor cross-section | AWG |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 20 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 31.2 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: according to IEC |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 52.0 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: according to IEC |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List









