JE-Y(ST)Y...BD EB 2X2X0,8
Installation data cable; 2X2X0.8; VDE 0815; PVC; Shielded; Flexible



JE-Y(ST)Y...BD EB 2X2X0,8
Installation data cable; 2X2X0.8; VDE 0815; PVC; Shielded; Flexible
JE-Y(ST)Y...BD EB 2X2X0,8
Rp 22.396,00
/

JE-Y(ST)Y...BD EB 2X2X0,8
Rp 22.396,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
With blue outer jacket for use in potentially explosive atmospheres
Ideal protection against electromagnetic interference thanks to static shielding with aluminium-laminated foil and copper drain wire for the shield contact
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
For use as an installation cable for telecommunications and information processing systems in accordance with DIN VDE 0815
For intrinsically safe circuits according to IEC 60079-14 / EN 60079-14 / VDE 0165 (part 1)
For use in devices, machines and systems of the "intrinsic safety" ignition protection type ("i")
For use in control, regulation and measurement circuits
For fixed and protected installation in an electrical installation pipe on or under plaster
Can be used in dry and damp rooms
The PVC outer sheath is somewhat oil-resistant.
Technical Attributes
General Information
| Product type | Installation data cable |
| Copper index | 25.000 kg/km |
| Copper index (lb) | 168.000 lb |
| Weight | 60 kg/km |
Electrical Characteristics
| Test voltage core/screening | 2 |
| Max. conductor resistance at 20°C | 36 Ω/km |
| Test voltage core/core | 1 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | blue |
| Stranding type | Layered stranding |
| Nominal outer diameter | 6 mm |
| Conductor material | Bare copper |
| Cable sheath RAL colour | RAL 5015 |
| Conductor colour code | VDE 0815 |
| Type of overall screen | Aluminium-laminated plastic foil |
| Nominal conductor cross-section (metric) | 0.8 mm² |
| Cable dimension | 2X2X0.8 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 36.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from JE-Y(ST)Y...BD EB
| Article number | Number of pairs | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0034120 | 2 | 0.8 | 6 | 60 kg/km | ||
| 0034121 | 4 | 0.8 | 8.5 | 100 kg/km | ||
| 0034122 | 8 | 0.8 | 11 | 165 kg/km | ||
| 0034123 | 12 | 0.8 | 13 | 240 kg/km | ||
| 0034125 | 20 | 0.8 | 16 | 360 kg/km | ||
| 0034126 | 32 | 0.8 | 20 | 555 kg/km |









