UNITRONIC® CY PiDY (TP) 4x2x0,25
Low-frequency data cable; 4X2X0.25; Conductor colour code: DIN 47100; PVC; Shielded; Flexible



UNITRONIC® CY PiDY (TP) 4x2x0,25
Low-frequency data cable; 4X2X0.25; Conductor colour code: DIN 47100; PVC; Shielded; Flexible
UNITRONIC® CY PiDY (TP) 4x2x0,25
Rp 74.394,00
/

UNITRONIC® CY PiDY (TP) 4x2x0,25
Rp 74.394,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The conductor circuits are well decoupled thanks to the twin cabling (TP, Twisted Pair) with short lay lengths
With robust, flexible and resistant PVC outer sheath.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
For use in control, regulation and measurement circuits
Especially for environments where electromagnetic compatibility (EMC) is required
For fixed installation and occasional flexing
Can be used in dry and damp rooms.
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 88.200 kg/km |
| Copper index (lb) | 592.600 lb |
| Weight | 168 kg/km |
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 172 |
| Max. conductor resistance at 20°C | 79 Ω/km |
| Inductance (800 Hz), approx. | 0.725 |
| Test voltage | 1.2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 111 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | grey |
| Conductor design | fine-wire |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 10.7 mm |
| Conductor material | Bare copper |
| Conductor colour code | DIN 47100 |
| Type of overall screen | Tin-plated copper braiding |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Cable dimension | 4X2X0.25 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 64.2 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® CY PiDY (TP)
| Article number | Number of cores | Number of pairs | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0034250 | 2 | 0.25 | 9.3 | 112 kg/km | |||
| 0034251 | 3 | 0.25 | 9.8 | 136 kg/km | |||
| 0034252 | 4 | 0.25 | 10.7 | 168 kg/km | |||
| 0034253 | 5 | 0.25 | 11.7 | 201 kg/km | |||
| 0034254 | 6 | 0.25 | 13.1 | 244 kg/km | |||
| 0034256 | 8 | 0.25 | 15.7 | 325 kg/km | |||
| 0034257 | 10 | 0.25 | 16.9 | 342 kg/km | |||
| 0034258 | 12 | 0.25 | 17.4 | 416 kg/km | |||
| 0034259 | 16 | 0.25 | 19.3 | 542 kg/km |









