ÖLFLEX® SERVO 2YSLCY-JB 4G2,5
Motor connection cable; 4G2,5; transparent; U0/U: 0,6/1 kV; PVC; Shielded; Flexible



ÖLFLEX® SERVO 2YSLCY-JB 4G2,5
Motor connection cable; 4G2,5; transparent; U0/U: 0,6/1 kV; PVC; Shielded; Flexible
ÖLFLEX® SERVO 2YSLCY-JB 4G2,5
Rp 107.156,00
/

ÖLFLEX® SERVO 2YSLCY-JB 4G2,5
Rp 107.156,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Power supply for large electric drives possible
Ideal protection against electromagnetic interference thanks to double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage
Low-capacitance core insulation for long transmission paths
Variants with balanced cable design and three-part protective earth largely prevent the generation of harmful currents on the motor bearing. A reduction in motor bearing damage contributes to the longevity of electric motors
Available as a 4-core variant and 3+3 balanced variant.
Applications
For connecting frequency converters and motors
For fixed installation and occasional flexing
Can be used in dry, damp or wet environments
Suitable for medium mechanical stress
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
Black variants are suitable for outdoor use, subject to the temperature range
Flexible use at temperatures up to -15°C (ÖLFLEX® SERVO 2YSLCYK).
Technical Attributes
General Information
| Product type | Motor connection cable |
| Brand | ÖLFLEX® |
| Copper index | 150.000 kg/km |
| Copper index (lb) | 1007.900 lb |
| Weight | 224 kg/km |
Electrical Characteristics
| Test voltage core/screening | 4 |
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 7.98 Ω/km |
| Test voltage core/core | 4 |
| Current rating according to | VDE 0298-4 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | transparent |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 12.4 mm |
| Conductor material | Bare copper |
| Conductor colour code | VDE 0293-308 |
| Type of overall screen | Tin-plated copper braiding, Aluminium-laminated plastic foil |
| Cable element 1 | Power core: 4G(2.5), Shielding: Aluminium-laminated plastic foil and Tin-plated copper braiding |
| Number of cores | 4 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Low capacitance motor cable type | 2YSLCY-JB |
| Core insulation basic material | Polyethylene |
| Conductor count/size | 4G2,5 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Low capacitance |
|
| Minimum bending radius in mm, occasionally flexing | 186.0 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 49.6 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO 2YSLCY-JB
| Article number | Conductor count/size | Outer sheath colour | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 0036425 | 4G1,5 | transparent | 11.4 | 184 kg/km | ||
| 0036426 | 4G2,5 | transparent | 12.4 | 224 kg/km | ||
| 0036427 | 4G4 | transparent | 15.6 | 361 kg/km | ||
| 0036428 | 4G6 | transparent | 17 | 630 kg/km | ||
| 0036429 | 4G10 | transparent | 19.6 | 860 kg/km | ||
| 0036430 | 4G16 | transparent | 22.1 | 1290 kg/km | ||
| 0036431 | 4G25 | transparent | 26.3 | 1860 kg/km | ||
| 0036432 | 4G35 | transparent | 29.5 | 2610 kg/km | ||
| 0036433 | 4G50 | transparent | 35.8 | 2950 kg/km | ||
| 0036434 | 4G70 | transparent | 40.3 | 3950 kg/km | ||
| 0036435 | 4G95 | transparent | 46.5 | 5300 kg/km | ||
| 0036436 | 4G120 | transparent | 53.2 | 6600 kg/km | ||
| 0036437 | 4G150 | transparent | 57.3 | 7590 kg/km | ||
| 0036438 | 4G185 | transparent | 62.3 | 9420 kg/km | ||
| 0036439 | 3X1,5+3G0,25 | black | 11.4 | 177 kg/km | ||
| 0036440 | 3X2,5+3G0,5 | black | 12.2 | 230 kg/km | ||
| 0036441 | 3X4+3G0,75 | black | 14.4 | 323 kg/km | ||
| 0036442 | 3X6+3G1 | black | 15.7 | 420 kg/km | ||
| 0036443 | 3X10+3G1,5 | black | 18 | 635 kg/km | ||
| 0036444 | 3X16+3G2,5 | black | 20.2 | 930 kg/km | ||
| 0036445 | 3X25+3G4 | black | 23.8 | 1350 kg/km | ||
| 0036446 | 3X35+3G6 | black | 26.9 | 1780 kg/km | ||
| 0036447 | 3X50+3G10 | black | 32.6 | 2530 kg/km | ||
| 0036448 | 3X70+3G10 | black | 36.4 | 3225 kg/km | ||
| 0036449 | 3X95+3G16 | black | 42 | 4511 kg/km | ||
| 0036450 | 3X120+3G16 | black | 47.8 | 5663 kg/km | ||
| 0036451 | 3X150+3G25 | black | 51.6 | 6720 kg/km | ||
| 0036453 | 3X240+3G50 | black | 65.1 | 12850 kg/km | ||
| 0036479 | 3x185+3G35 | black | 56.5 | 7855 kg/km | ||
| 1136450 | 4G1,5 | black | 11.4 | 230 kg/km | ||
| 1136451 | 4G2,5 | black | 12.4 | 300 kg/km | ||
| 1136452 | 4G4 | black | 15.6 | 485 kg/km | ||
| 1136453 | 4G6 | black | 17 | 630 kg/km | ||
| 1136454 | 4G10 | black | 19.6 | 860 kg/km | ||
| 1136455 | 4G16 | black | 22.1 | 1290 kg/km | ||
| 1136456 | 4G25 | black | 26.3 | 1860 kg/km | ||
| 1136457 | 4G35 | black | 29.5 | 2610 kg/km | ||
| 1136458 | 4G50 | black | 35.8 | 2950 kg/km | ||
| 1136459 | 4G70 | black | 40.3 | 3950 kg/km | ||
| 1136460 | 4G95 | black | 46.5 | 5300 kg/km | ||
| 1136461 | 4G120 | black | 53.2 | 6600 kg/km | ||
| 1136462 | 4G150 | black | 57.3 | 7590 kg/km | ||
| 1136463 | 4G185 | black | 62.3 | 9420 kg/km |









