ÖLFLEX® LIFT F 4G1,5 450/750V
Flat cable; 4G1.5; U0/U: 450/750 V; PVC; Core identification: Colours; Flexible



ÖLFLEX® LIFT F 4G1,5 450/750V
Flat cable; 4G1.5; U0/U: 450/750 V; PVC; Core identification: Colours; Flexible
ÖLFLEX® LIFT F 4G1,5 450/750V
Rp 52.796,00
/

ÖLFLEX® LIFT F 4G1,5 450/750V
Rp 52.796,00
/
In stock (599)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The PVC insulating and sheathing material, which is flexible at cold temperatures, make it suitable for both indoors and outdoors
As a flat cable, a much more space-saving solution than round cables and therefore ideally suited to restricted spaces
Flat cables allow considerably smaller bending radii than round cables
Suitable for voltage classes 300/500 V or 450/750 V depending on the conductor cross-section.
Applications
Can be used as a lift control cable with a suspension length of up to 35 m at a maximum travel speed of 1.6 m/s
For use in conveyor and hoisting trucks, cable trailer systems, transport systems, hall cranes, and similar transporting equipment
The cable design allows flexible, constantly flexing use in moving machine parts and cable chains
Can be used in dry, damp or wet interiors
Suitable for medium mechanical stress
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance
Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
| Product type | Flat cable |
| Brand | ÖLFLEX® |
| Copper index | 57.600 kg/km |
| Copper index (lb) | 387.000 lb |
| Weight | 132 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Test voltage | 3 kV |
Product Design
| Core identification | Colours |
| Shape of cable | flat |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Conductor material | Bare copper |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 4 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 4G1.5 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Nom. flat cable width | 15.5 |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
| Nom. flat cable height | 5.2 |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -15 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| For continuous flexing |
|
| UV-resistant |
|
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® LIFT F
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp flat cable width nom | Nom. flat cable width | Imp flat cable height nom | Nom. flat cable height | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 0042003 | 7 | Yes | 1.5 | 27 | 5.2 | 236 kg/km | |||
| 0042004 | 8 | Yes | 1.5 | 29 | 5.2 | 266 kg/km | |||
| 0042005 | 10 | Yes | 1.5 | 36.5 | 5.2 | 333 kg/km | |||
| 0042006 | 12 | Yes | 1.5 | 42 | 5.2 | 422 kg/km | |||
| 0042009 | 7 | Yes | 2.5 | 32.5 | 5.9 | 345 kg/km | |||
| 0042010 | 8 | Yes | 2.5 | 35 | 5.9 | 390 kg/km | |||
| 0042012 | 7 | Yes | 4 | 38 | 6.8 | 589 kg/km | |||
| 0042020 | 12 | Yes | 1 | 36 | 4.7 | 392 kg/km | |||
| 0042021 | 16 | Yes | 1 | 48.5 | 4.7 | 521 kg/km | |||
| 0042022 | 20 | Yes | 1 | 59 | 4.7 | 591 kg/km | |||
| 0042023 | 24 | Yes | 1 | 71.5 | 4.7 | 772 kg/km | |||
| 0042050 | 12 | Yes | 2.5 | 52.5 | 5.9 | 580 kg/km | |||
| 00420013 | 4 | Yes | 1.5 | 15.5 | 5.2 | 132 kg/km | |||
| 00420023 | 5 | Yes | 1.5 | 19.7 | 5.2 | 170 kg/km | |||
| 00420073 | 4 | Yes | 2.5 | 19 | 5.9 | 206 kg/km | |||
| 00420083 | 5 | Yes | 2.5 | 24 | 5.9 | 257 kg/km | |||
| 00420113 | 4 | Yes | 4 | 21 | 6.8 | 343 kg/km | |||
| 00420133 | 4 | Yes | 6 | 24 | 7.3 | 425 kg/km | |||
| 00420143 | 4 | Yes | 10 | 30.5 | 9.5 | 709 kg/km | |||
| 00420153 | 4 | Yes | 16 | 35 | 10.8 | 1015 kg/km | |||
| 00420163 | 4 | Yes | 25 | 42 | 13 | 1366 kg/km |









