ÖLFLEX® CRANE VS (N)SHTÖU 24G1,5
Conveyor equipment cable; 4500 N; U0/U: 0,6/1 kV; Rubber; Core identification: Numbers; With cable messenger; Flexible



ÖLFLEX® CRANE VS (N)SHTÖU 24G1,5
Conveyor equipment cable; 4500 N; U0/U: 0,6/1 kV; Rubber; Core identification: Numbers; With cable messenger; Flexible
ÖLFLEX® CRANE VS (N)SHTÖU 24G1,5
Rp 0,00
/

ÖLFLEX® CRANE VS (N)SHTÖU 24G1,5
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The central supporting element absorbs the tensile loads that occur, thereby allowing reeling, unreeling and deflection for free-hanging cables even over large distances
Reeling, unreeling and guiding operations also impose tensile stresses on the cables, Integrated supporting braid prevents undesirable cable twists, and the formation of so-called corkscrew effects
Applications
For use in hoists, transport and conveyorsystems, The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3, Cables are reeled, unreeled, and guided by roller trains, In dry or damp interiors, outdoors, or not more than 2 weeks without interruption in industrial water, The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5
Technical Attributes
General Information
| Product type | Conveyor equipment cable |
| Brand | ÖLFLEX® |
| Copper index | 345.600 kg/km |
| Copper index (lb) | 2322.100 lb |
| Weight | 1140 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.7 Ω/km |
| Test voltage | 4 kV |
Product Design
| Core identification | Numbers |
| Shape of cable | Round |
| Nominal core diameter | 3.2 |
| Outer sheath colour | yellow |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 30.1 mm |
| Conductor material | Tin-plated copper |
| Support braid integrated in the outer sheath |
|
| Cable sheath RAL colour | RAL 1021 |
| Number of cores | 24 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Core insulation basic material | Rubber |
| Conductor count/size | 24G1,5 |
| With reinforced cable insulation |
|
| Basic material of outer sheath | Rubber |
| Including protective earth |
|
| With cable messenger |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 60 °C max. conductor temperature: |
| Oil-resistant |
|
| For continuous flexing |
|
| Chemical resistant |
|
| UV-resistant |
|
| Water resistant |
|
| Temperature, fixed installation | -45 °C to 60 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | IEC 60811-404 |
| Tensile strength | 4500 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CRANE VS (N)SHTÖU
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Tensile strength | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 0044008 | 7 | Yes | 1.5 | 2150 | 18.8 | 600 kg/km | ||
| 0044009 | 12 | Yes | 1.5 | 2250 | 25.3 | 685 kg/km | ||
| 0044010 | 18 | Yes | 1.5 | 2400 | 25.3 | 888 kg/km | ||
| 0044011 | 24 | Yes | 1.5 | 4500 | 30.1 | 1140 kg/km | ||
| 0044015 | 7 | Yes | 2.5 | 2250 | 21.6 | 790 kg/km | ||
| 0044016 | 12 | Yes | 2.5 | 4450 | 29.4 | 1150 kg/km | ||
| 0044036 | 36 | Yes | 1.5 | 4800 | 34 | 1540 kg/km | ||
| 00440223 | 4 | Yes | 10 | 2600 | 23.4 | 1150 kg/km | ||
| 00440233 | 4 | Yes | 16 | 2950 | 25.5 | 1600 kg/km | ||
| 00440243 | 4 | Yes | 25 | 3500 | 32.6 | 2180 kg/km | ||
| 00440253 | 4 | Yes | 35 | 4100 | 34.8 | 2780 kg/km | ||
| 00440263 | 4 | Yes | 50 | 7000 | 40.6 | 3200 kg/km | ||
| 00440283 | 4 | Yes | 70 | 8200 | 44.8 | 4900 kg/km | ||
| 00440293 | 4 | Yes | 95 | 12700 | 51.2 | 6460 kg/km | ||
| 00440323 | 5 | Yes | 16 | 3200 | 27.5 | 1850 kg/km | ||
| 00440333 | 5 | Yes | 4 | 2300 | 19.6 | 780 kg/km |









