ÖLFLEX® HEAT 180 EWKF 3G0,75
Power and control cable; 3G0.75; U0/U: 300/500 V; Silicone; Core identification: Colours; -50°C - 180°C; Flexible


ÖLFLEX® HEAT 180 EWKF 3G0,75
Power and control cable; 3G0.75; U0/U: 300/500 V; Silicone; Core identification: Colours; -50°C - 180°C; Flexible
ÖLFLEX® HEAT 180 EWKF 3G0,75
Rp 42.906,00
/

ÖLFLEX® HEAT 180 EWKF 3G0,75
Rp 42.906,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Longer durability in harsh applications than conventional silicone cables, Notch and tear-resistant silicone compounds reduce damage due to mechanical stress, Flexibility simplifies installation where space is limited, Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor, Due to the use of special additives in EWKF silicone, armoured cable versions will not be required
Applications
Areas with high ambient temperatures and occasionally mechanical stress, Typical fields of application- Steel, ceramic and iron works- Bakery equipment and industrial furnaces- Electric motor industry- Sauna/solarium construction- Thermal and heating elements- Lighting technology- Ventilator engineering- Air-conditioning technology- Galvanisation technology
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 22.000 kg/km |
| Copper index (lb) | 147.800 lb |
| Weight | 60 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 26.7 Ω/km |
| Inductance (800 Hz), approx. | 0.755 |
| Test voltage | 2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 68 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 6.9 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 3G0.75 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 3 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 27.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 180 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 103.5 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -50 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Short term temperature max. | 200 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 EWKF
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046110 | 7 | Yes | 1 | 9.5 | 137 kg/km | ||
| 0046115 | 7 | Yes | 1.5 | 11 | 180 kg/km | ||
| 0046116 | 12 | Yes | 1.5 | 14.9 | 319 kg/km | ||
| 0046117 | 16 | Yes | 1.5 | 17.1 | 424 kg/km | ||
| 0046119 | 24 | Yes | 1.5 | 21 | 637 kg/km | ||
| 0046131 | 3 | Yes | 4 | 11.5 | 213 kg/km | ||
| 0046141 | 3 | Yes | 6 | 13.2 | 297 kg/km | ||
| 0046500 | 2 | No | 0.75 | 6.4 | 49 kg/km | ||
| 0046501 | 3 | Yes | 0.75 | 6.9 | 60 kg/km | ||
| 0046506 | 2 | No | 1 | 6.8 | 56 kg/km | ||
| 0046507 | 3 | Yes | 1 | 7.1 | 68 kg/km | ||
| 0046511 | 2 | No | 1.5 | 8 | 77 kg/km | ||
| 0046512 | 3 | Yes | 1.5 | 8.0 | 94 kg/km | ||
| 0046520 | 2 | No | 2.5 | 9.4 | 110 kg/km | ||
| 0046521 | 3 | Yes | 2.5 | 9.8 | 146 kg/km | ||
| 00461323 | 4 | Yes | 4 | 12.5 | 267 kg/km | ||
| 00461333 | 5 | Yes | 4 | 13.9 | 334 kg/km | ||
| 00461423 | 4 | Yes | 6 | 14.7 | 381 kg/km | ||
| 00461433 | 5 | Yes | 6 | 16.5 | 481 kg/km | ||
| 00465023 | 4 | Yes | 0.75 | 7.6 | 76 kg/km | ||
| 00465033 | 5 | Yes | 0.75 | 8.5 | 96 kg/km | ||
| 00465083 | 4 | Yes | 1 | 7.9 | 88 kg/km | ||
| 00465093 | 5 | Yes | 1 | 8.8 | 110 kg/km | ||
| 00465133 | 4 | Yes | 1.5 | 9.5 | 117 kg/km | ||
| 00465143 | 5 | Yes | 1.5 | 10.4 | 143 kg/km | ||
| 00465223 | 4 | Yes | 2.5 | 11.1 | 181 kg/km | ||
| 00465233 | 5 | Yes | 2.5 | 12.4 | 222 kg/km |








