ÖLFLEX® HEAT 180 MS 2X0,5



ÖLFLEX® HEAT 180 MS 2X0,5
ÖLFLEX® HEAT 180 MS 2X0,5
Rp 42.870,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 9.800 kg/km |
| Copper index (lb) | 65.840 lb |
| Weight | 72 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 40.1 Ω/km |
| Inductance (800 Hz), approx. | 0.886 |
| Test voltage | 2 kV |
| Rated voltage | 600 V AC rms according to UL AWM |
| Conductor/conductor operating capacitance (800Hz), approx. | 50 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.4 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 2X0.5 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 2 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 29.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -50 °C to 180 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 111.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -60 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, CSA FT1 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 4476 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 MS
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046600 | 2 | No | 0.5 | 7.4 | 72 kg/km | ||
| 0046601 | 3 | Yes | 0.5 | 7.8 | 83 kg/km | ||
| 0046604 | 7 | Yes | 0.5 | 9.9 | 142 kg/km | ||
| 0046612 | 2 | No | 1 | 8.2 | 83 kg/km | ||
| 0046613 | 3 | Yes | 1 | 8.7 | 98 kg/km | ||
| 0046616 | 7 | Yes | 1 | 11.1 | 173 kg/km | ||
| 0046617 | 12 | Yes | 1 | 14.9 | 307 kg/km | ||
| 0046618 | 2 | No | 1.5 | 8.8 | 105 kg/km | ||
| 0046619 | 3 | Yes | 1.5 | 9.3 | 125 kg/km | ||
| 0046622 | 7 | Yes | 1.5 | 12 | 227 kg/km | ||
| 0046623 | 12 | Yes | 1.5 | 16.1 | 404 kg/km | ||
| 0046625 | 18 | Yes | 1.5 | 18.8 | 567 kg/km | ||
| 0046626 | 25 | Yes | 1.5 | 22.9 | 837 kg/km | ||
| 0046628 | 2 | No | 2.5 | 9.6 | 129 kg/km | ||
| 0046629 | 3 | Yes | 2.5 | 10.2 | 157 kg/km | ||
| 0046633 | 3 | Yes | 4 | 11.5 | 210 kg/km | ||
| 0046636 | 3 | Yes | 6 | 14.9 | 396 kg/km | ||
| 00466023 | 4 | Yes | 0.5 | 8.5 | 99 kg/km | ||
| 00466033 | 5 | Yes | 0.5 | 9.2 | 119 kg/km | ||
| 00466143 | 4 | Yes | 1 | 9.4 | 118 kg/km | ||
| 00466153 | 5 | Yes | 1 | 10.3 | 143 kg/km | ||
| 00466203 | 4 | Yes | 1.5 | 10.1 | 153 kg/km | ||
| 00466213 | 5 | Yes | 1.5 | 11.1 | 185 kg/km | ||
| 00466303 | 4 | Yes | 2.5 | 11.1 | 194 kg/km | ||
| 00466313 | 5 | Yes | 2.5 | 12.2 | 236 kg/km | ||
| 00466343 | 4 | Yes | 4 | 12.6 | 262 kg/km | ||
| 00466353 | 5 | Yes | 4 | 14.2 | 321 kg/km | ||
| 00466373 | 4 | Yes | 6 | 16.4 | 495 kg/km | ||
| 00466383 | 5 | Yes | 6 | 18 | 294 kg/km |









