ÖLFLEX® HEAT 180 C MS 3G0,5



ÖLFLEX® HEAT 180 C MS 3G0,5
ÖLFLEX® HEAT 180 C MS 3G0,5
Rp 85.533,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 43.400 kg/km |
| Copper index (lb) | 291.600 lb |
| Weight | 100 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 101 |
| Max. conductor resistance at 20°C | 40.1 Ω/km |
| Inductance (800 Hz), approx. | 0.886 |
| Test voltage | 2 kV |
| Rated voltage | 600 V AC rms according to UL AWM |
| Conductor/conductor operating capacitance (800Hz), approx. | 65 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 8.6 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 3G0.5 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 3 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 51.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -50 °C to 180 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 172.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -60 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, CSA FT1 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 4476 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 C MS
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046701 | 3 | Yes | 0.5 | 8.6 | 100 kg/km | ||
| 0046702 | 4 | Yes | 0.5 | 9.3 | 122 kg/km | ||
| 0046703 | 5 | Yes | 0.5 | 10 | 137 kg/km | ||
| 0046708 | 2 | No | 1 | 9 | 104 kg/km | ||
| 0046709 | 3 | Yes | 1 | 9.5 | 131 kg/km | ||
| 0046710 | 4 | Yes | 1 | 10.2 | 152 kg/km | ||
| 0046711 | 5 | Yes | 1 | 11 | 181 kg/km | ||
| 0046712 | 7 | Yes | 1 | 11.9 | 228 kg/km | ||
| 0046716 | 2 | No | 1.5 | 9.6 | 126 kg/km | ||
| 0046717 | 3 | Yes | 1.5 | 10.1 | 152 kg/km | ||
| 0046718 | 4 | Yes | 1.5 | 10.9 | 186 kg/km | ||
| 0046719 | 5 | Yes | 1.5 | 11.8 | 222 kg/km | ||
| 0046720 | 7 | Yes | 1.5 | 12.8 | 281 kg/km | ||
| 0046721 | 12 | Yes | 1.5 | 16.9 | 431 kg/km | ||
| 0046723 | 18 | Yes | 1.5 | 19.6 | 600 kg/km | ||
| 0046724 | 25 | Yes | 1.5 | 23.9 | 833 kg/km | ||
| 0046728 | 3 | Yes | 2.5 | 11 | 197 kg/km | ||
| 0046729 | 4 | Yes | 2.5 | 11.9 | 244 kg/km | ||
| 0046730 | 5 | Yes | 2.5 | 12.9 | 291 kg/km | ||
| 0046734 | 3 | Yes | 4 | 12.3 | 261 kg/km | ||
| 0046735 | 4 | Yes | 4 | 13.4 | 325 kg/km | ||
| 0046736 | 5 | Yes | 4 | 14.9 | 389 kg/km | ||
| 0046740 | 4 | Yes | 6 | 17.2 | 482 kg/km | ||
| 0046741 | 5 | Yes | 6 | 18.7 | 580 kg/km | ||
| 0046742 | 4 | Yes | 10 | 22.8 | 802 kg/km |









