ÖLFLEX® HEAT 205 SC 1X16 GNYE
Single core; 1X16; green/yellow; Depending on length; U0/U: 300/500 V; FEP; -100°C - 205°C; Fixed installation


ÖLFLEX® HEAT 205 SC 1X16 GNYE
Single core; 1X16; green/yellow; Depending on length; U0/U: 300/500 V; FEP; -100°C - 205°C; Fixed installation
ÖLFLEX® HEAT 205 SC 1X16 GNYE
Rp 153.565,00
/

ÖLFLEX® HEAT 205 SC 1X16 GNYE
Rp 153.565,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Small outer diameters for maximum saving of space and weight, Resistant to contact with mostly all highly aggressive chemical media
Applications
Typical fields of application- Control cabinets with high heat generation- Measuring instruments- Furnaces and brickworks- Heating equipment and kitchen appliances- Electric motor building- Installations in the chemical industry, For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
Technical Attributes
General Information
| Product type | Single core |
| Single core packaging type | Depending on length |
| Brand | ÖLFLEX® |
| Copper index | 154.000 kg/km |
| Copper index (lb) | 1034.700 lb |
| Weight | 175 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 1.24 Ω/km |
| Test voltage | 2.5 kV |
Product Design
| Shape of cable | Round |
| Single core colour | green/yellow |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 6.6 mm |
| Conductor material | Tin-plated copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 16 mm² |
| Cable dimension | 1X16 |
| Core insulation basic material | Fluoroethylene propylene |
| Single core identification | Strips, two-coloured |
| Core insulation basic material, short form | FEP |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 66.0 mm |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -100 °C to 205 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 26.4 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 205 SC
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Length per PU | Imp outer diam of core nom | Nominal core diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 0080001 | 0.14 | black | Ring | 100 | 3 kg/km | ||||
| 0080002 | 0.14 | blue | Ring | 100 | 3 kg/km | ||||
| 0080005 | 0.14 | yellow | Ring | 100 | 3 kg/km | ||||
| 0080006 | 0.14 | green | Ring | 100 | 3 kg/km | ||||
| 0080010 | 0.14 | transparent | Ring | 100 | 3 kg/km | ||||
| 0080104 | 0.14 | red | Ring | 100 | 3 kg/km | ||||
| 0080105 | 0.14 | white | Ring | 100 | 3 kg/km | ||||
| 0081001 | 0.25 | black | Ring | 100 | 4 kg/km | ||||
| 0081001S | 0.25 | black | Spool | 500 | 4 kg/km | ||||
| 0081002 | 0.25 | blue | Ring | 100 | 4 kg/km | ||||
| 0081002S | 0.25 | blue | Spool | 500 | 4 kg/km | ||||
| 0081003 | 0.25 | brown | Ring | 100 | 4 kg/km | ||||
| 0081003S | 0.25 | brown | Spool | 500 | 4 kg/km | ||||
| 0081005 | 0.25 | yellow | Ring | 100 | 4 kg/km | ||||
| 0081006 | 0.25 | green | Ring | 100 | 5 kg/km | ||||
| 0081009 | 0.25 | orange | Ring | 100 | 4 kg/km | ||||
| 0081010 | 0.25 | transparent | Ring | 100 | 4 kg/km | ||||
| 0081104 | 0.25 | red | Ring | 100 | 4 kg/km | ||||
| 0081104S | 0.25 | red | Spool | 500 | 4 kg/km | ||||
| 0081105 | 0.25 | white | Ring | 100 | 4 kg/km | ||||
| 0081106 | 0.25 | grey | Ring | 100 | 4 kg/km | ||||
| 0082000 | 0.5 | green/yellow | Ring | 100 | 7 kg/km | ||||
| 0082001 | 0.5 | black | Ring | 100 | 7 kg/km | ||||
| 0082001S | 0.5 | black | Spool | 500 | 7 kg/km | ||||
| 0082002 | 0.5 | blue | Ring | 100 | 7 kg/km | ||||
| 0082002S | 0.5 | blue | Spool | 500 | 7 kg/km | ||||
| 0082003 | 0.5 | brown | Ring | 100 | 7 kg/km | ||||
| 0082003S | 0.5 | brown | Spool | 500 | 7 kg/km | ||||
| 0082005 | 0.5 | yellow | Ring | 100 | 7 kg/km | ||||
| 0082006 | 0.5 | green | Ring | 100 | 7 kg/km | ||||
| 0082007 | 0.5 | violet | Ring | 100 | 7 kg/km | ||||
| 0082009 | 0.5 | orange | Ring | 100 | 7 kg/km | ||||
| 0082010 | 0.5 | transparent | Ring | 100 | 7 kg/km | ||||
| 0082104 | 0.5 | red | Ring | 100 | 7 kg/km | ||||
| 0082104S | 0.5 | red | Spool | 500 | 7 kg/km | ||||
| 0082105 | 0.5 | white | Ring | 100 | 7 kg/km | ||||
| 0082106 | 0.5 | grey | Ring | 100 | 7 kg/km | ||||
| 0083000 | 0.75 | green/yellow | Ring | 100 | 10 kg/km | ||||
| 0083000S | 0.75 | green/yellow | Spool | 500 | 10 kg/km | ||||
| 0083001 | 0.75 | black | Ring | 100 | 10 kg/km | ||||
| 0083001S | 0.75 | black | Spool | 500 | 10 kg/km | ||||
| 0083002 | 0.75 | blue | Ring | 100 | 10 kg/km | ||||
| 0083002S | 0.75 | blue | Spool | 500 | 10 kg/km | ||||
| 0083003 | 0.75 | brown | Ring | 100 | 10 kg/km | ||||
| 0083003S | 0.75 | brown | Spool | 500 | 10 kg/km | ||||
| 0083005 | 0.75 | yellow | Ring | 100 | 10 kg/km | ||||
| 0083006 | 0.75 | green | Ring | 100 | 10 kg/km | ||||
| 0083010 | 0.75 | transparent | Ring | 100 | 10 kg/km | ||||
| 0083104 | 0.75 | red | Ring | 100 | 10 kg/km | ||||
| 0083104S | 0.75 | red | Spool | 500 | 10 kg/km | ||||
| 0083105 | 0.75 | white | Ring | 100 | 10 kg/km | ||||
| 0084000 | 1 | green/yellow | Ring | 100 | 13 kg/km | ||||
| 0084000S | 1 | green/yellow | Spool | 500 | 13 kg/km | ||||
| 0084001 | 1 | black | Ring | 100 | 13 kg/km | ||||
| 0084001S | 1 | black | Spool | 500 | 13 kg/km | ||||
| 0084002 | 1 | blue | Ring | 100 | 13 kg/km | ||||
| 0084002S | 1 | blue | Spool | 500 | 13 kg/km | ||||
| 0084003 | 1 | brown | Ring | 100 | 13 kg/km | ||||
| 0084003S | 1 | brown | Spool | 500 | 13 kg/km | ||||
| 0084005 | 1 | yellow | Ring | 100 | 13 kg/km | ||||
| 0084006 | 1 | green | Ring | 100 | 13 kg/km | ||||
| 0084007 | 1 | violet | Ring | 100 | 13 kg/km | ||||
| 0084010 | 1 | transparent | Ring | 100 | 13 kg/km | ||||
| 0084104 | 1 | red | Ring | 100 | 13 kg/km | ||||
| 0084104S | 1 | red | Spool | 500 | 13 kg/km | ||||
| 0084105 | 1 | white | Ring | 100 | 13 kg/km | ||||
| 0084106 | 1 | grey | Ring | 100 | 13 kg/km | ||||
| 0085000 | 1.5 | green/yellow | Ring | 100 | 18 kg/km | ||||
| 0085000S | 1.5 | green/yellow | Spool | 500 | 18 kg/km | ||||
| 0085001 | 1.5 | black | Ring | 100 | 18 kg/km | ||||
| 0085001S | 1.5 | black | Spool | 500 | 18 kg/km | ||||
| 0085002 | 1.5 | blue | Ring | 100 | 18 kg/km | ||||
| 0085002S | 1.5 | blue | Spool | 500 | 18 kg/km | ||||
| 0085003 | 1.5 | brown | Ring | 100 | 18 kg/km | ||||
| 0085003S | 1.5 | brown | Spool | 500 | 18 kg/km | ||||
| 0085005 | 1.5 | yellow | Ring | 100 | 18 kg/km | ||||
| 0085010 | 1.5 | transparent | Ring | 100 | 18 kg/km | ||||
| 0085104 | 1.5 | red | Ring | 100 | 18 kg/km | ||||
| 0085104S | 1.5 | red | Spool | 500 | 18 kg/km | ||||
| 0085105 | 1.5 | white | Ring | 100 | 18 kg/km | ||||
| 0086000 | 2.5 | green/yellow | Ring | 100 | 30 kg/km | ||||
| 0086000S | 2.5 | green/yellow | Spool | 500 | 30 kg/km | ||||
| 0086001 | 2.5 | black | Ring | 100 | 30 kg/km | ||||
| 0086001S | 2.5 | black | Spool | 500 | 30 kg/km | ||||
| 0086002 | 2.5 | blue | Ring | 100 | 30 kg/km | ||||
| 0086002S | 2.5 | blue | Spool | 500 | 30 kg/km | ||||
| 0086003 | 2.5 | brown | Ring | 100 | 30 kg/km | ||||
| 0086003S | 2.5 | brown | Spool | 500 | 30 kg/km | ||||
| 0086007 | 2.5 | violet | Ring | 100 | 30 kg/km | ||||
| 0086010 | 2.5 | transparent | Ring | 100 | 30 kg/km | ||||
| 0086104 | 2.5 | red | Ring | 100 | 30 kg/km | ||||
| 0086104S | 2.5 | red | Spool | 500 | 30 kg/km | ||||
| 0086105 | 2.5 | white | Ring | 100 | 30 kg/km | ||||
| 0086106 | 2.5 | grey | Ring | 100 | 30 kg/km | ||||
| 0087000 | 4 | green/yellow | Ring | 100 | 45 kg/km | ||||
| 0087001 | 4 | black | Ring | 100 | 45 kg/km | ||||
| 0087002 | 4 | blue | Ring | 100 | 45 kg/km | ||||
| 0087003 | 4 | brown | Ring | 100 | 45 kg/km | ||||
| 0087005 | 4 | yellow | Ring | 100 | 45 kg/km | ||||
| 0087010 | 4 | transparent | Ring | 100 | 45 kg/km | ||||
| 0087104 | 4 | red | Ring | 100 | 45 kg/km | ||||
| 0087105 | 4 | white | Ring | 100 | 45 kg/km | ||||
| 0088000 | 6 | green/yellow | Depending on length | 68 kg/km | |||||
| 0088001 | 6 | black | Depending on length | 68 kg/km | |||||
| 0088002 | 6 | blue | Depending on length | 68 kg/km | |||||
| 0088003 | 6 | brown | Depending on length | 68 kg/km | |||||
| 0088010 | 6 | transparent | Depending on length | 68 kg/km | |||||
| 0088104 | 6 | red | Depending on length | 68 kg/km | |||||
| 0089000 | 10 | green/yellow | Depending on length | 116 kg/km | |||||
| 0089001 | 10 | black | Depending on length | 116 kg/km | |||||
| 0089002 | 10 | blue | Depending on length | 116 kg/km | |||||
| 0089003 | 10 | brown | Depending on length | 116 kg/km | |||||
| 0089010 | 10 | transparent | Depending on length | 116 kg/km | |||||
| 0089104 | 10 | red | Depending on length | 116 kg/km | |||||
| 0089105 | 10 | white | Depending on length | 116 kg/km | |||||
| 0089106 | 10 | grey | Depending on length | 111 kg/km | |||||
| 0090000 | 16 | green/yellow | Depending on length | 175 kg/km | |||||
| 0090001 | 16 | black | Depending on length | 175 kg/km | |||||
| 0090002 | 16 | blue | Depending on length | 175 kg/km | |||||
| 0090104 | 16 | red | Depending on length | 175 kg/km |








