ÖLFLEX® HEAT 260 GLS 4G1,5
Power and control cable; 4G1.5; U0/U: 300/500 V; Core identification: Colours; -190°C - 260°C; Fixed installation


ÖLFLEX® HEAT 260 GLS 4G1,5
Power and control cable; 4G1.5; U0/U: 300/500 V; Core identification: Colours; -190°C - 260°C; Fixed installation
ÖLFLEX® HEAT 260 GLS 4G1,5
Rp 358.235,00
/

ÖLFLEX® HEAT 260 GLS 4G1,5
Rp 358.235,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Close-meshed braid made of galvanised steel wires protects against mechanical damage, Small outer diameters for maximum saving of space and weight, DNV GL certification for use with ship diesel engines
Applications
Extremely high temperatures and mechanical stress require special insulated and armoured cables, Main applications- Ship-building- Signal systems- Monitoring devices- Diesel engines- Steam boiler units- Turbine manufacturing, Electronics for industry and shipping, ship electrics
Technical Attributes
General Information
| Product type | Power and control cable |
| Brand | ÖLFLEX® |
| Copper index | 58.000 kg/km |
| Copper index (lb) | 389.740 lb |
| Weight | 130 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC, U0: 250 V AC rms according to DNV |
| Max. conductor resistance at 20°C | 13.7 Ω/km |
| Test voltage | 1.5 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Armouring type | Galvanised steel wire braiding |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 6.6 mm |
| Conductor material | Nickel-plated copper |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 4 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 4G1.5 |
| Core insulation basic material | Polytetrafluoroethylene |
| Basic material of outer sheath | Glass fibre |
| Including protective earth |
|
| With cable messenger |
|
| Core insulation basic material, short form | PTFE |
| With armouring |
|
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -190 °C to 260 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 33.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| DNV-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 260 GLS
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0091120 | 2 | No | 1.5 | 5.7 | 93 kg/km | ||
| 0091121 | 3 | Yes | 1.5 | 6.1 | 102 kg/km | ||
| 0091124 | 7 | Yes | 1.5 | 8 | 180 kg/km | ||
| 00911223 | 4 | Yes | 1.5 | 6.6 | 130 kg/km | ||
| 00911233 | 5 | Yes | 1.5 | 7.3 | 149 kg/km |








